Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

North Unsupported Viton®

North Unsupported Viton®

North Unsupported Viton®_1
Viton is the most chemical resistant of all rubbers and it protects against toxic and highly corrosive chemicals. Viton protects against polychlorinated biphenyls (PCBs), polychlorinated triphenyls, benzene and aniline. As a flouroelatomer, Viton provides excellent resistance to aromatic and aliphatic hydrocarbons as well as chlorinated solvents. It is not recommended for ketones.Features & Benefits:
  • Excellent chemical resistance to chlorinated and aromatic solvents.
  • Can be used in water-based solvents without dissolving.
  • Highest permeation resistance to gas and water vapour for greater worker protection, especially when handling toxic substances.
  • Superior resistance to PCB's.
  • Curved finger and hand design provides a better fit for greater worker comfort.
Image
SKU
Description
F284/10
Viton Black 28 mil Straight 14 Smooth
F284/11
Viton Black 28 mil Straight 14 Smooth
F284/9
Viton Black 28 mil Straight 14 Smooth
F284/8
Viton Black 28 mil Straight 14 Smooth
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy