Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Honeywell TITAN SCBA (NIOSH) Cylinder

Honeywell TITAN SCBA (NIOSH) Cylinder

Build an SCBA from Partially Configured SKUs: Build an SCBA in five simple steps by choosing from PARTIALLY CONFIGURED SKUs. Each of the steps listed below includes pre-configured part numbers with the most popular options available. Choose the harness assembly, facepiece, communications device and cylinders that will serve you best. This is Step 4 for building a TITAN SCBA from partially configured SKUs.
Name
Description
File size
Image
SKU
Description
917420
Installed Cylinder Valve Assemblies Cougar, PUMA and Panther SCBA, 30-minute 2216 psig (all aluminum), with locking handwheel
917422
Installed Cylinder Valve Assemblies Cougar, PUMA and Panther SCBA, 30-minute 2216 psig (fully wrapped carbon Luxfer), with locking handwheel
917132
915141
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy