Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Forestry and Industrial Kits

Forestry and Industrial Kits

Forestry and Industrial Kits_1
Head and face protection kits, perfectly designed for use in forestry and industrial applications where eye, face, hearing, and head protection is required on the job. Specially-designed forestry kits utilize metal mesh screens for the ultimate in outdoor woodchip protection, while the industrial kits simplify complete head protection.Features & Benefits:
  • Head and face protection kits, perfectly designed for use in forestry and industrial applications where eye, face, hearing, and head protection is required on the job.
  • Specially-designed forestry kits utilize metal mesh screens for the ultimate in outdoor woodchip protection, while the industrial kits simplify complete head protection.
Image
SKU
Description
FK13
Economy Forestry Kit - includes: A79 red, FS03FV, EM4157, 1 kit per box, 2 boxes per case
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy