Check icon

Success

Your request has been successfully submitted.

Chemical Splash 

Ambient Air Pumps

Ambient Air Pumps

Ambient Air Pumps_1
Complete kits include ambient air pumps, hood or facepiece, hose and couplers for a complete supplied air system.Features & Benefits:
  • Complete kits include ambient air pumps, hood or facepiece, hose and couplers for a complete supplied air system.
  • Hose Length : 50 foot | 15.24 metre
  • Compatible Products : 7600 Series Facepiece | PA111 Hood | PA131 Hood | CF2007 Series
Image
SKU
Description
APPC
Kit with one 3/4 H.P. pump, one 770030M half mask, size medium, one CF2007 CF-SAR assembly, one 50' hose and Hansen couplers. Capacity to add 2nd person.setup.
APPG
Kit with one 1.5 H.P. pump, two Primair PA131 hoods, two CF1001 CF-SAR assemblies, two 50' hoses and Hansen couplers.
APPF
Kit with one 1.5 H.P. pump, two 7600 full facepieces, size medium/large, two CF2007 CF-SAR assemblies, two 50' hoses and Hansen couplers. Capacity to add 3rd person setup.
APPB
Kit with one 3/4 H.P. pump, one PA131 hood, one CF1001 CF-SAR assembly, one 50' hose and Hansen couplers.
APPA
Kit with one 3/4 H.P. pump, one 7600 full facepiece, size medium/large, one CF2007 CF-SAR assembly, one 50' hose and Hansen couplers. Capacity to add 2nd person setup.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy