Check icon

Success

Your request has been successfully submitted.

Biohazard

Uvex Ultra-spec 2000

Uvex Ultra-spec 2000

placeholder
Ultra-spec 2000 is a “visitor spec” offering expanded performance and comfort features for longer wear. It has wraparound uni-lens design with side shields, and adjustable temple length. Made in USA.Features & Benefits:
  • PC, Uvextreme AF, Ultra-dura HC
  • Adjustable temple length
  • Available in four frame colors
  • Available in 4 lens tints
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 8,826 - Brazil
Polycarbonate Lens Coatings available in:
  • PC, Uvextreme Anti-Fog coating, Ultra-dura Hard Coat coating
Fit:
  • Adjustable temple length
  • Wraparound uni-lens design with side shields
Protection:
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ 2015 standards
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Available in variety of lens/frame colors, including SCT-Orange which filters wavelenghts including blue, protecting against light emitted by UV lamps. See Lens Tint Technology brochure
Value Proposition:
  • Made in USA
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
  • Nose Bridge Style : Molded-In
  • Frame Flexibility : Adjustable temple
  • Frame Color : Clear | Gray | Orange | Amber
  • Temple Options : Spatula
  • Product Platform Advantages : Made in USA
  • Lens Color : Variety of Lens Tints
  • Product Type : Safety Eyewear
Name
Description
File size
Image
SKU
Description
S0280X
Ultra-spec 2000, spatula temples
S0330
Ultra-spec 2000, spatula temples
S0340
Ultra-spec 2000, spatula temples
S0290X
Ultra-spec 2000, spatula temples
S0390
Ultra-spec 2000
S0360X
Honeywell Uvex Ultra-spec® 2000 Clear Safety Glasses With SCT-Orange Anti-Fog Lens
S0250X
Honeywell Uvex Ultra-spec® 2000 Gray Safety Glasses With Clear Anti-Fog Lens
S0391
Ultra-spec 2000
S0300
Ultra-spec 2000, spatula temples
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy