Check icon

Success

Your request has been successfully submitted.

Biohazard

Uvex Genesis Readers

Uvex Genesis Readers

placeholder
Uvex Genesis Reading Magnifiers offers the comfort and adjustability of Uvex Genesis, with magnifying power. It’s available in five diopter strengths ranging from +1.0 to +3.0, and in a variety of lens tints with Ultra-dura hardcoat. Easy and economical lens replacement system. Frames have a lifetime guarantee. Made in the USA.Features & Benefits:
  • PC lens, Ultra-dura HC
  • Ratchet, adjustable temples, “fingers” on nose
  • Available in many lens tints
  • Lifetime frame guarantee
  • Economical lens replacement system
  • 3/4 frame
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,819 - Brazil
Polycarbonate Lens Coatings available in:
  • Ultra-dura hardcoat coating
Fit:
  • Built with MMT-Multi-Material Technology providing a high level of adjustability
  • Dual 9-base wrap-around lens provides uncompromised peripheral vision and protection
  • Soft browguard absorbs and diffuses impact
  • Soft flexible “fingers” adjust and conform to almost any nasal profile and reduce slippage
  • Padded temples and tips provide all day-comfort
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade -level lens filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in many lens tints including SCT(Spectrum Control Technology)
Value Proposition:
  • Easy and economical lens replacement system
  • Lifetime frame guarantee
  • Made in USA
Style
  • ¾ frame, Sleek
  • Temple Options : Padded Metal Tips
  • Browbar : Soft
  • Lens Color : Clear | Gray
  • Product Type : Reader
  • Lens Coating : Ultra-Dura HC
  • Frame Color : Black
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Product Platform Advantages : Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA.
  • Frame Style : 3/4 Frame
  • Nose Bridge Style : Flexible | Soft
Name
Description
File size
Image
SKU
Description
S3760
Honeywell Uvex Genesis® 1 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3771
Genesis Reader +1.5
S3770
Genesis Reader +1.0
S3762
Honeywell Uvex Genesis® 2 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3761
Honeywell Uvex Genesis® 1.5 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3763
Honeywell Uvex Genesis® 2.5 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3773
Genesis Reader +2.5
S3774
Genesis Reader +3.0
S3772
Genesis Reader +2.0
S3764
Honeywell Uvex Genesis® 3 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy