Check icon

Success

Your request has been successfully submitted.

Biohazard

Uvex Astrospec OTG® 3001

Uvex Astrospec OTG 3001

placeholder
Uvex Astrospec OTG® 3001is the same light-weight, panoramic lens protective eyewear as the Uvex Astrospec 3000® but with attractive OTG (over the glasses) styling. The Uvex Astrospec OTG® 3001fits comfortably over most prescription eyewear. Economical lens replacement system. Lifetime frame guarantee.Features & Benefits:
  • PC unilens, Uvextreme AF and Ultra-dura HC
  • Lightweight, adjustable lens inclination and temple length
  • Available in many lens tints including SCT
  • Lifetime frame guarantee
  • Economical lens replacement system
  • Made in the USA
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,827 - Brazil
Polycarbonate Lens Coatings available in:
  • Ultra-dura hardcoat coating
  • Uvextreme anti-fog coating
Fit:
  • Lightweight, unilens offers panoramic vision
  • Adjustable lens inclination and temple length
  • Available in Duoflex temple styles
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade -level lens filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in wide range of lens tints to address the needs of virtually any work environment, including SCT
Value Proposition:
  • Lifetime frame guarantee
  • Economical lens replacement system
  • Made in USA
Style:
  • Unilens, simple style
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Lens Color : Variety of Lens Tints
  • Temple Options : Duoflex
  • Frame Color : Black | Blue | Patriot Red - White - Blue
  • Product Type : Over-The-Glass
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
  • Product Platform Advantages : Designed to be worn over prescription eyewear; Lifetime frame guarantee; Economical lens replacement system; Made in USA.
Image
SKU
Description
S2504C
Honeywell Uvex Astrospec® 3001 Black Safety Glasses With Gray Anti-Fog Lens
S2508
Honeywell Uvex Astrospec® 3001 Black Safety Glasses With Shade 3.0 Anti-Scratch/Hard Coat/Infra-dura Lens
S2510C
Honeywell Uvex Astrospec® 3001 Blue Safety Glasses With Clear Anti-Fog/Anti-Scratch Lens
S2500C
Honeywell Uvex Astrospec® 3001 Black Safety Glasses With Clear Anti-Fog Lens
S2501
Uvex Astro OTG 3001
S2509
Honeywell Uvex Astrospec® 3001 Black Safety Glasses With Shade 5.0 Anti-Scratch/Hard Coat/Infra-dura Lens
S2530
Honeywell Uvex Astrospec® 3001 Red/White/Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S2514C
Uvex Astro OTG 3001
S2500
Honeywell Uvex Astrospec® 3001 Gunmetal Safety Glasses With Clear Anti-Fog/Anti-Scratch/Hard Coat Lens
S2504
Honeywell Uvex Astrospec® 3001 Black Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
S2505
Uvex Astro OTG 3001
S2506
Honeywell Uvex Astrospec® 3001 Black Safety Glasses With SCT-Gray Anti-Scratch/Hard Coat Lens
S2510
Honeywell Uvex Astrospec® 3001 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S2530C
Honeywell Uvex Astrospec® 3001 Red/White/Blue Safety Glasses With Clear Anti-Fog Lens
S561
Uvex Astro OTG 3001 Replacement Lens
S560
Uvex Astro OTG 3001 Replacement Lens
S562
Uvex Astro OTG 3001 Replacement Lens
S562C
Uvex Astro OTG 3001 Replacement Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy