Check icon

Success

Your request has been successfully submitted.

Biohazard

SAF-T-FIT Plus (NIOSH)

SAF-T-FIT Plus (NIOSH)

SAF-T-FIT Plus (NIOSH)_1
The SAF-T-FIT Plus Molded Cup disposable respirators offer the most variety in protection, size and comfort.Features & Benefits:
  • Multiple size options for wide range and improved fit.
  • Molded cup design.
  • Offered in valved and non-valved.
  • Incorporates humidity-resistant filter media.
  • Low breathing resistance.
  • Lightweight design.
  • Durable suspension straps.
  • Optional boomerang nose seal or full face seal for secure and comfort fit.
  • Organic Vapor or Acid Gas nuisance available in N95 and P95 models.
  • N95, N99, P95 or P100 protection to choose from.
  • Nose clip is color-coded for visible size recognition.
  • Packaged to maintain integrity of product in work environment.
  • Standards : NIOSH 42 CFR 84
  • Filtration Type : N95 | N99 | P95 | P100
  • Mask Type : Molded Cup
  • Latex Free : Yes
  • Size : Small - Red Noseclip | Medium/Large - Green Noseclip | XLarge - Blue Noseclip
Name
Description
File size
How to Don and Fit Check Your Sperian Filtering Facepiece Respirator
110.66 KB
Cómo colocarse y comprobar el ajuste de su mascarilla filtrante Sperian
111.25 KB
Image
SKU
Description
14110388
Honeywell Medium/Large N95 Disposable Particulate Respirator
14110389
Honeywell X-Large N95 Disposable Particulate Respirator
14110387
Honeywell Small N95 Disposable Particulate Respirator
14110391
Honeywell Medium/Large N95 Disposable Particulate Respirator
14110390
Honeywell Small N95 Disposable Particulate Respirator
14110392
Honeywell X-Large N95 Disposable Particulate Respirator
14110393
Honeywell Small N95 Disposable Particulate Respirator With Exhalation Valve
14110395
Honeywell X-Large N95 Disposable Particulate Respirator With Exhalation Valve
14110394
Honeywell Medium/Large N95 Disposable Particulate Respirator With Exhalation Valve
14110397
SAF-T-FIT Plus N1125OV. Particulate Respirator with exhalation valve, N95 plus nuisance level organic vapor, with nose seal and clip, size medium/large. (10/bx)
14110401
SAF-T-FIT Plus N1125AG. Particulate Respirator with exhalation valve, N95 plus nuisance level acid gas, with nose seal and clip, size extra large. (10/bx)
14110396
SAF-T-FIT Plus N1125OV. Particulate Respirator with exhalation valve, N95 plus nuisance level organic vapor, with nose seal and clip, size small. (10/bx)
14110400
SAF-T-FIT Plus N1125AG. Particulate Respirator with exhalation valve, N95 plus nuisance level acid gas, with nose seal and clip, size medium/large. (10/bx)
14110398
SAF-T-FIT Plus N1125OV. Particulate Respirator with exhalation valve, N95 plus nuisance level organic vapor, with nose seal and clip, size extra large. (10/bx)
14110399
SAF-T-FIT Plus N1125AG. Particulate Respirator with exhalation valve, N95 plus nuisance level acid gas, with nose seal and clip, size small. (10/bx)
14110404
Honeywell X-Large N99 Disposable Particulate Respirator With Exhalation Valve
14110403
Honeywell Medium/Large N99 Disposable Particulate Respirator With Exhalation Valve
14110430
Honeywell Medium/Large P95 Disposable Particulate Respirator With Exhalation Valve
14110429
SAF-T-FIT Plus P1135. Particulate Respirator with exhalation valve, P95, with full seal, adjustable straps, nose clip and adjustable straps, size extra large. (10/bx)
14110428
Honeywell Medium/Large P95 Disposable Particulate Respirator With Exhalation Valve
14110431
SAF-T-FIT Plus P1135OV. Particulate Respirator with exhalation valve, P95 plus nuisance level organic vapor, with full seal, adjustable straps, nose clip and adjustable straps, size extra large. (10/bx)
14110440
Honeywell Medium/Large P100 Disposable Particulate Respirator With Exhalation Valve
14110439
Honeywell Small P100 Disposable Particulate Respirator With Exhalation Valve
14110441
Honeywell X-Large P100 Disposable Particulate Respirator With Exhalation Valve
14110402
Honeywell Small N99 Disposable Particulate Respirator With Exhalation Valve
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy