Biohazard
MultiRAE Family
Wireless, portable multi-gas and multi-threat monitors
Elevate the safety of workers and first responders, and reduce downtime with the MultiRAE family of monitors that combine best-in-class gas and radiation detection capabilities with wireless connectivity and alarms. MultiRAE instruments can be configured with 20+ sensor options, including ppb and ppm, PID, NDIR, and exotics to match the monitoring needs of multiple applications. MultiRAE monitors provide protection in the most hazardous conditions.
Features and Benefits:
• Man down and other alarms with real-time remote wireless notification
• Highly versatile and customizable for different applications
• Available in pumped and diffusion versions
• 20+ interchangeable intelligent sensors, including ppb, PID, gamma, and NDIR
• Extensive on-board gas libraries (190 VOCs and 55 combustible gases)
• Continuous datalogging for 6 months, for 5 sensors, 24/7
• Field-replaceable sensors, pump, and plug and play battery
• Fully automated bump testing and calibration with AutoRAE2
• Device Management with Honeywell Sotera™ Express
Application:
• CBRNE
• Clandestine Labs
• Confined Space Entry
• Decontamination
• Emergency Response
• Environmental Cleanups/ Remediation
• Fire Overhaul
• Indoor Air Quality
• Leak Detection
• Plant Shutdown & Turn-Around
• Residential Calls
• Urban Search & Rescue
• Venue Protection
• Worker Exposure
- Sub-Category : Multi-Gas
- Brand : RAE
Name
Description
File size
Photoionizatrion Detectors (PIDS) and Aircraft Wing Entry
892.2 KB
Measuring Ammonia (NH3) With Photoionization Detectors
655.57 KB
Pulp & Paper: Measuring Turpentine & ClO2
949.44 KB
Measuring Heat Transfer Fluids With A PID
831.71 KB
Guide To Atmospheric Testing In Confined Spaces
1 MB
PIDs For Continuous Monitoring Of VOCs
826.32 KB
Using PIDs For Indoor Air Quality (IAQ) Surveys
1.1 MB
Environmental Applications For PIDs
836.32 KB
Gas Detection In The Marine Industries
889.61 KB
Using PIDs In Terrorist Chemical Attacks
1.07 MB
Measurement Of Fumigants In The Food Storage Industry
901.23 KB
Using PIDs In Clan Lab Investigations
908.32 KB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
Carbon Monoxide & Natural Gas Detection For Fire Department Engine Companies
1.17 MB
Measurement Of PGMEA Using Photoionization Detectors
750.69 KB
125.08 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
Special Diagnostic Modes For RAE Systems Instruments
899.6 KB
Formaldehyde (HCHO) Sensor In RAE Systems Instruments
750.28 KB
The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
911.35 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Moisture Exchange Tubes For Humidity Control Of Test Gases
1.08 MB
Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
950.56 KB
Intrinsic Safety And Hazardous Locations
884.37 KB
Combating Drift In Portable And Fixed PIDs
930.69 KB
Proper Use Of Dilution Fittings On Pumped Monitors
1.02 MB
Theory And Operation Of NDIR Sensors
1.76 MB
Decontamination Procedures For Monitors Exposed To Chemical Warfare Agents
814.93 KB
ITRAP Certification Of Radiation Monitors (Illicit Trafficking Radiation Assessment Program)
817.03 KB
Humidity Filtering II Tube For PID Measurements In Humid Environments
1.09 MB
Procedure for ppb-Level VOC Detection
427.95 KB
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW