Check icon

Success

Your request has been successfully submitted.

Biohazard

MultiRAE Benzene

Wireless Portable Multi-Gas Monitor With Benzene-Specific Measurement

MultiRAE Benzene_28
The MultiRAE Benzene monitor combines the ability to make quick benzene-specific assessment (“snapshot”) measurements with the advantages of a versatile multi-gas monitor that can support approximately 20 intelligent interchangeable sensor options. Its optional wireless capability improves safety by providing real-time access to instrument readings and alarm status from any location, which delivers better situational awareness and faster incident response in a wide range of different applications. Features and Benefits: • Optional integrated wireless • Snapshot Benzene specific measurement capability • 20 field-interchangeable sensor options, including PID, LEL, and exotics like ammonia, chlorine, and formaldehyde • Five local and remote alarms, including man down • Dust-tight and waterproof (IP65-rated) • Rugged design • Long battery run-time • Intuitive, icon-driven interface • Flippable screen • Large buttons for easy navigation even with up to three glove layers • Continuous data logging — six months for five sensors 24/7 • Fully automated bump testing and calibration with AutoRAE 2 • Device Management with Honeywell Sotera™ Express Application: • Confined Space Entry • Exploration • Fracking • Leak Detection • Plant Shutdown & Turn-Around
  • Sub-Category : Premium-Gas
  • Brand : RAE
Name
Description
File size
MultiRAE (Pumped) QuickStart Guide
302.5 KB
RAE Systems PID Training Outline
1.1 MB
The ABC’s Of Gases In The Industry
843.47 KB
Guide To Atmospheric Testing In Confined Spaces
1 MB
Gas Detection In The Marine Industries
889.61 KB
Confined Spaces And The Construction Industry
828.22 KB
Using PIDs For 10% Of LEL Decisions
1.1 MB
Using PIDs To Assess Exposure Risk In Unknown Environments
964.69 KB
AreaRAE Inert for Inert Gas Confined Space Entry
964.14 KB
Wireless Mesh Gas Detection For Oil And Gas Exploration
727.87 KB
Monitoring Benzene and Choosing an Appropriate Monitor for Personal Protection and Compliance with Exposure Limits
729.37 KB
Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
624.76 KB
CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
785.03 KB
PID Lamp Characteristics
768.23 KB
Handling LEL Sensor Poisons
802.3 KB
Turning On UV Lamps In A PID Monitor
787.56 KB
Electrochemical Sensor Replacement & Maintenance
976.3 KB
Effects Of Operating Conditions On Oxygen Sensors
839.29 KB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now