Check icon

Success

Your request has been successfully submitted.

Biohazard

Midas® Gas Detector

Midas® Gas Detector

Midas® Gas Detector_47
Bringing new visibility, reliability and ease of use to gas detection in semiconductor processing and industrial manufacturing. Product Overview: The Midas Gas Detector uses reliable sensor technology to detect many key toxic, ambient and flammable gases in a plant. The device monitors points up to 100 feet (30 meters) away while using patented technology to regulate flow rates and ensure error-free gas detection. Thanks to Honeywell’s use of advanced robotics, the Midas Gas Detector offers unbeatable quality and reliability: • Improved visibility and ease of use. The Midas Gas Detector is equipped with bright LED lights and an intuitive, interactive interface that provides instant alerts to gas readings or alarm levels. The interface also includes password-protected menus for configuration, test and calibration. • Easy installation. Compact in size with an easy-to-handle metal chassis, the Midas Gas Detector is simple to install. That’s especially important in crowded, complex process environments where space is at a premium. • Numerous applications. With feature-rich capabilities that are easy to use, the Midas Gas Detector is suitable for many industry applications, including semiconductor processing, light industrial manufacturing, university laboratories, aerospace, wastewater and more. Additional Features and Benefits: • Over 35 gases available with extended 2 year warranty* • Smart sensor cartridge with on board ‘e-calibration’ certificate • 3 built in relays (Form C) for Alarm 1, 2 and Fault • Power over Ethernet (PoE) communication • Keypad interface and remote web browser interface • Optional Midas Pyrolyzer module that connects to any Midas Gas Detector • Password protected menu levels to preserve system integrity • Bright LEDs and intuitive icon driven, large multicolor backlit LCD display • Factory-calibrated sensors to reduce need for frequent gas testing • Isolated 0-22 mA analog output with fault and event reporting • Modbus/TCP Ethernet for easy connectivity to all control and alarm systems ports for control connectivity and service interaction • Robust extractive pump system (2 year lifetime) sampling up to 100 feet • CE marked for total immunity to Radio Frequency Interference • Reflex® sensor health check for improved safety • TempraSureTM temperature compensation technology as appropriate • Event logging to review sensor history Features & Benefits: • Detects more than 35 gases error-free • Improved visibility and ease of use • Easy installation Quick Specs: • Flow Rate: 500 mL/min • Transport Time: 2 to 30 seconds maximum • Sample Line Tubing: 0.125 in ID x 0.25 in OD
  • Brand : Honeywell
  • Sub-Category : Electrochemical Cell Gas Detectors
Name
Description
File size
741.5 KB
Image
SKU
Description
MIDAS-K-CO2
MIDAS-K-BR2
MIDAS-K-ASH
MIDAS-K-H2X
MIDAS-K-COX
MIDAS-K-HAL
MIDAS-K-HCN
MIDAS-K-H2S
MIDAS-K-HCL
MIDAS-K-SHX
MIDAS-K-HFX
MIDAS-K-NO2
MIDAS-K-SO2
MIDAS-K-LEL
MIDAS-K-XCF
MIDAS-K-TEO
MIDAS-K-XHF
MIDAS-K-SHL
MIDAS-K-PH3
MIDAS-K-O2X
MIDAS-K-NOX
MIDAS-K-B2H
MIDAS-K-NH3
MIDAS-K-O3X
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now