Check icon

Success

Your request has been successfully submitted.

Biohazard

5500 Series Half Mask

5500 Series Half Mask

placeholder
Elastomeric half mask is the economical solution that does not skimp on features. A wide contoured sealing area provides great fit. The low “dead air” space limits re-breathing of exhaled air for increase comfort and worker productivity. Latex free straps stretch and move with the worker while providing optimum support.Features & Benefits:
  • Converts to PAPR or supplied air respirator. Latex free. Lower headstraps stretch and move with the worker for more comfort without pulling on the facepiece.
  • The North 5500 Series half mask is the economical option that still provides many of the same features found in premium masks.
  • Upper headstraps have minimum give to provide secure support.
  • Various thickness in sealing area for improved comfort and support - more support around the chin area and more flexibility on the nose bridge.
  • Wide, contoured sealing area for great fit.
  • Facepiece Size : Small | Medium | Large
  • Color : Black
  • Facepiece Material : Elastomeric
  • Valve Type : Exhalation Valve
  • Strap Style : Adjustable Strap
  • Cartridge Type : N-Series
Image
SKU
Description
5501S
North 5500 Series half mask with (2) N75001 OV cartridges. Size small.
5580P100S
North 5500 Series half mask with (2) 7580P100 filters. Size small.
5580P100M
North 5500 Series half mask with (2) 7580P100 filters. Size medium.
5503S
North 5500 Series half mask with (2) N75003 OVAG cartridges. Size small.
5581P100L
North 5500 Series half mask with (2) 7581P100 OVP100 cartridges. Size large.
5583P100M
North 5500 Series half mask with (2) 7583P100 OVAGP100 cartridges. Size medium.
550030M
North 5500 half mask, elastomeric, with dual cartridge connectors for N series. Size medium.
5501N95L
North 5500 Series half mask with (2) N75001 OV cartridges, (2) 7506N95 N95 filters and (2) N750036 filter holders. Size large.
5501N95M
North 5500 Series half mask with (2) N75001 OV cartridges, (2) 7506N95 N95 filters and (2) N750036 filter holders. Size medium.
5501R95S
North 5500 Series half mask with (2) N75001 OV cartridges, (2) 7506R95 R95 filters and (2) N750036 filter holders. Size small.
5501L
North 5500 Series half mask with (2) N75001 OV cartridges. Size large.
5501M
North 5500 Series half mask with (2) N75001 OV cartridges. Size medium.
550030L
North 5500 half mask, elastomeric, with dual cartridge connectors for N series. Size large.
5580P100L
North 5500 Series half mask with (2) 7580P100 filters. Size large.
5581P100S
North 5500 Series half mask with (2) 7581P100 OVP100 cartridges. Size small.
550030S
North 5500 half mask, elastomeric, with dual cartridge connectors for N series. Size small.
5501R95L
North 5500 Series half mask with (2) N75001 OV cartridges, (2) 7506R95 R95 filters and (2) N750036 filter holders. Size large.
5581P100M
North 5500 Series half mask with (2) 7581P100 OVP100 cartridges. Size medium.
5583P100S
North 5500 Series half mask with (2) 7583P100 OVAGP100 cartridges. Size small.
5503L
North 5500 Series half mask with (2) N75003 OVAG cartridges. Size large.
5501N95S
North 5500 Series half mask with (2) N75001 OV cartridges, (2) 7506N95 N95 filters and (2) N750036 filter holders. Size small.
5501R95M
North 5500 Series half mask with (2) N75001 OV cartridges, (2) 7506R95 R95 filters and (2) N750036 filter holders. Size medium.
55SCP100M
North 5500 Series half mask with (2) 75SCP100 mulitcontaminant P100 cartridges. Size medium.
55SCP100S
North 5500 Series half mask with (2) 75SCP100 mulitcontaminant P100 cartridges. Size small.
5583P100L
North 5500 Series half mask with (2) 7583P100 OVAGP100 cartridges. Size large.
55SCP100L
North 5500 Series half mask with (2) 75SCP100 mulitcontaminant P100 cartridges. Size large.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy