Check icon

Success

Your request has been successfully submitted.

Airborne Particulates

Uvex Polysafe and Polysafe Plus

Uvex Polysafe and Polysafe Plus

Uvex Polysafe and Polysafe Plus_1
Uvex Polysafe/Polysafe Plus is safety eyewear for visitors, with wide viewing area and excellent coverage. It can be worn over most prescription glasses. Polysafe is uncoated and Polysafe Plus is hardcoated. Made in the USA.Features & Benefits:
  • Available in anti-scratch hardcoat (Polysafe Plus)
  • Clear, distortion-free optics
  • Available in clear and gray lens tints
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Anti-scratch Hardcoat (Polysafe Plus)
  • Uncoated (Polysafe)
Fit:
  • Over-the-glass (OTG) compatible
  • Wide-viewing area
Protection:
  • Excellent coverage
  • ANSI + 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Low cost visitor spectacles for environments requiring safety eyewear
  • Product Platform Advantages : Wide viewing, thorough coverage and protection at an affordable price; Bulk packs available.
  • Frame Color : Clear | Gray
  • Temple Options : Spatula
  • Lens Color : Clear | Gray
  • Product Type : Safety Eyewear
  • Lens Coating : Uncoated | HC
Image
SKU
Description
11180031
Polysafe Protective Eyewear Bulk Pack (ANSI Z87+ / CSA Z94.3 Approved)
11180032
Polysafe Protective Eyewear Bulk Pack (ANSI Z87+ / CSA Z94.3 Approved)
11180037
11180029
Polysafe Protective Eyewear Dispenser Pack (ANSI Z87+ / CSA Z94.3 Approved)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy