Check icon

Success

Your request has been successfully submitted.

Airborne Particulates

Uvex Climazone

Uvex Climazone

Uvex Climazone_1
Uvex Climazone goggle offers a ski-inspired design for extreme cold conditions. Replaceable dual pane lens: interior lens with Uvextra anti-fog coating and exterior lens with Ultra-dura anti-scratch coating. Includes a ventilation system, soft face foam and adjustable headband.Features & Benefits:
  • Available with exterior Ultra-dura HC/interior Uvextra anti-fog lens coating
  • Ventilation system minimizes fogging
  • Replaceable dual pane lens
  • Soft face foam and wide adjustable headband
  • Available in clear, gray, and amber replacement lenses
Polycarbonate Lens Coatings available in:
  • Ultra-dura Anti-scratch coating
  • Uvextra Anti-scratch coating
Fit:
  • Soft, face foam
  • Comfortable, wide adjustable headband
Protection:
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade – level lens filters 99.9% of UVB/UVA protection
  • Available in a various lens tints
Value Proposition:
  • Provides exceptional coverage and protection during extreme weather conditions
  • Easy and economical lens replacement system
  • Made in USA
Style:
  • Ski-style for cold and extreme weather
  • Headband Color : Black
  • Browbar : Face Foam
  • Frame Flexibility : Adjustable headband
  • Lens Color : Gray | Clear | Amber
  • Headband Included : Yes
  • Frame Color : Black
  • Lens Coating : Dura-Streme HC/AF
  • Product Type : Safety Goggles
  • Headband Material : Fabric
  • Product Platform Advantages : Anti-fog in extreme cold weather conditions; Replaceable dual pane lens: interior lens with Uvextra anti-fog coating; Exterior lens with Ultra-dura anti-scratch coating; Ventilation system.
Image
SKU
Description
S390
Honeywell Uvex Climazone™ Face Foam Direct Vent Goggles With Black Frame And Clear Ultra-dura® Anti-Fog Anti-Scratch Dual Pane Lens
S391
CLIMZONE,DUOPANE,GRAY,AF,UVEX
S792
Uvex Cliamazone Replacement Lens
S790
Uvex Climazone Replacement Lens
S791
Uvex Climazone Replacement Lens
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy