Check icon

Success

Your request has been successfully submitted.

Airborne Particulates

SCBA Accessories Able to Be Installed in a Configured SCBA (NIOSH and NFPA)

Additional SCBA Accessories Able to Be Installed in a Configured SCBA (NIOSH and NFPA)

SCBA Accessories Able to Be Installed in a Configured SCBA (NIOSH and NFPA)_3
Honeywell offers many accessories that can be installed in an SCBA, from buddy breathers to supplied air attachments to integrated PASS devices.Features & Benefits:
  • Sperian offers many installed accessory options to enhance the performance and safety of its SCBAs.
  • For Use With : Panther | Cougar | Puma | TITAN SCBA
Name
Description
File size
Image
SKU
Description
050247
KIT,BURST PLUG,2216 PSI
050241
KIT,BURST PLUG,3000 PSI
252022
Honeywell Twenty Twenty® Plus™ PD-SAR Spare Full Facepiece
702028-H5
Honeywell Disposable Lens Cover For Opti-Fit™ Air Purifying Respirator
82004110
O-RING, BULK PACKAGED
89999
Honeywell North® Replacement Parts SCBA
915104
Rebuild Kit for Cylinder Valve, Low Pressure
910699
CHRISTO-LUBE ASSY,.047 LB
915127
Rebuild Kit for cylinder valve, high pressure
915192
KIT,CYLINDER,HP,60 MIN.CARBON
917131
30-minute 4500 psig (fully wrapped carbon), without locking collar
917145
45-minute 4500 psig (fully wrapped carbon), without locking collar
917425
30-minute 4500 psig (fully wrapped carbon), with locking collar
917427
45-minute 4500 psig (fully wrapped carbon), with locking collar
917429
60-minute 4500 psig (fully wrapped carbon), with locking collar
930466
Hansen Plug
930429
Foster Plug
930221
CYL., SPARE, 3000PSI, EBA, 10
921039
WASHER, URETHANE
95702410
O-RING, BULK PACKAGED
960603
Audible Alarm, CGA 346 LP
960642
Audible Alarm, CGA 347 HP
961148
Buddy Breathing Kit (on IP Hose) for pre-2002-compliant SCBAs w/out COMPASS (Survivair Panther, Sigma, Lo-Pro, MK 3)
961572
Survivair Panther/Survivair Cougar/Survivair Commando/Sigma/Omega/Lo-Pro/MK 3 Second Stage Regulator Overhaul Kit
961800
Supplied Air Attachment Kit for SCBAs w/out COMPASS (Requires 961148)
962074
Survivair Panther/Survivair Cougar First Stage Regulator Overhaul Kit, Forged Body, Panther Bell Alarm
962072
Survivair Panther/Survivair Cougar First Stage Regulator Overhaul Kit, Forged Body, Warbling Whistle Alarm
962620
KIT,COMPASS/AC
962700
DoublePASS Kit
962600
KIT, COMPASS
962869
Neck Strap Kit TwentyTwenty Plus Facepiece
963002
Microphone Upgrade Kit
963700
KIT,COMPASS,HUD
964869
Utility D-ring Kit
965122
SAR Attachment Kit for Over-the-Shoulder Buddy Breather w/SAR Check Valve (Requires 965119)
965119
Buddy Breather Kit, Over-the-Shoulder (Dual Fitting), w/SAR Check Valve
968027
Hip-Pac Carrying Case (All Models)
968670
Chest Strap Kit (Survivair Panther/Sigma Mighty-Light Backpack)
969117
Shroud (for Survivair Commando Cylinder, Valve, and First Stage Pressure Reducer)
969083
KIT,RPTT
970110
KIT,OTS AUX HOSE,PTHR,O/S
970113
KIT,AIR LINE ADAPTER,O/S
975107
SEAL,SILICONE,.750 X.010
975081
Honeywell 2216 psig Replacement Cylinders
975163
EBA-5/10 Molded Case
975465
Utility D Ring
975245
KIT,OVRHAUL,PRESS.REDUCE,HIPAC
975595
SAR Attachment Kit for Over-the-Shoulder Buddy Breather w/Check Valve (requires installed P/N X975556 or X975557)
975763
Trigger Height Gauge
976000
976001
976002
983867-H5
CASE,SPARE,SURVIVAIR,SCBA
P968415
Hip-Pac, with 10-minute Escape, 3000 psig aluminum, without Quick-Disconnect, No Facepiece
Z961182
SEAT,ASSY
Z921053
ASSY,MAIN VALVE & ORIFICE << Supersedes 921047 >>
Z921045
Valve Assy,2216
Z961019
DIAPHRAGM,RGLTR.2STG.ASSY.
Z961796
HOUSING/PILOT JET, ASSY
702023
Survivair Opti-Fit Black Nosecup, Medium (Standard)
820261
O-Ring for Twenty/20+ Facepiece
962090
Honeywell Opti-Fit™ Valve Holder
050243
KIT,BURST PLUG,4500PSI
702025
Replacement nose cup for Twenty/20+ facepiece. Size large. Black
969077
STRAP,WAIST BELT,LFT,PANTHER
961399
HOSE,ALARM,SWIVEL,40 INCHES
969078
STRAP,WAIST BELT,LFT,PANTHER
961542
Trigger Seat
252033
Honeywell Large Nomex® Twenty Twenty Plus® Full Face Facepiece
252053
TwentyTwenty Plus Black, SmallSkirt, Small Nosecup
252020
TwentyTwenty Plus Blue,Med Skirt, Med Nosecup
252030
TwentyTwenty Plus Gray, Large Skirt, Med Nosecup
820430
ADHESIVE,THREAD LOCKER,71TL
826003
O-Ring, Second Stage Regulator
940172
Neck Strap Classic Facepiece
961035
Spring, Second Stage Regulator
930433
Schrader Plug
945012
Screw, self-tapping
930437
Schrader Coupling
960123
VALVE,CHECK,1/4 IN.,IN LINE
961122
Air Spool Assembly with O-RIng
961154
Piston, first stage pressure reducer
961312
Spring, first stage pressure reducer
961521
Trigger Pin
961525
Trigger
961402
HOSE ASSY,SIGMA,HIPPACK,53 IN.
961787
MASK MOUNTED 2STG.RGLTR,SAR,PA
962601
COMPASS PASS MODULE
962804
COVER,NOZZLE
962024
RETAINER,CABLE ASSY,EAR SPEAKR
968935
LENS ASSY,HUD
968617
Chest Strap Shoulder Strap Attachment Only (w/Ring, w/out Chest Strap)
968123
PLUG,1/4-18 NPT MALE
968443
Honeywell Panther® Hip-Pac Regulator Assembly
971010
CHECK VALVE
968507
SHOULDER PAD ASSY,HIPPAC
975215
HOSE ASSY.,LP,36 IN.
968881
COVER ASSY,COMM,VPS/RCS,HUD
969124
Buddy Breather Pouch for 965110/965119 Buddy Breather Kit
969171
DIAPHRAGM, CBRN
975462
Chest Strap Shoulder Strap Attachment Kit, Rings Only (w/out Chest Strap)
975214
HOSE, ASSY.,SUPPLIED PIGTAIL
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy