Check icon

Success

Your request has been successfully submitted.

Abrasion Resistant 

Perfect-Coat® Cut Resistant

Perfect-Coat® Cut Resistant

Perfect-Coat® Cut Resistant_3
Medium weight seamless knit liners of DuPont Kevlar engineered fiber, are dipped in polymers of natural rubber or nitrile. Perfect-Coat gloves are ergonomically designed to cause less fatigue for the wearer, so workers are more likely to wear hand protection.Features & Benefits:
  • Perfect-Coat - cut-resistant series of gloves feature Kevlar seamless knit liners, with premium dip coating of either natural rubber or nitrile.
  • Each Perfect-Coat style features 10-cut, medium weight seamless knit liners which offer protection from cuts and abrasions.
  • Perfect-Coat glove liners are soft and comfortable with no seams to rub or chafe - liners are dipped on forms which promote an ergonomically correct design.
  • Coatings provide excellent wet/slippery grip and help to inhibit liquid penetration.
Image
SKU
Description
KV303-M
10 Kevlar® and steel Yellow Natural Rubber Palm & Fingertips Black
KV303-L
10 Kevlar® and steel Yellow Natural Rubber Palm & Fingertips Black
KV303-S
10 Kevlar® and steel Yellow Natural Rubber Palm & Fingertips Black
KV303-XL
10 Kevlar® and steel Yellow Natural Rubber Palm & Fingertips Black
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy