Abrasion Resistant
Honeywell RigDog™ CR Gloves
Honeywell RigDog™ CR Gloves
The new and improved Honeywell Rig Dog(TM) CR gloves now with cut resistance on the palm and fingers. The Rig Dog gloves features molded thermoplastic rubber (TPR) patches for impact protection and are ANSI A7 cut-resistant palm to enhance protection against cuts and slashes. Two Rig Dog CR styles are available, the all-season MPCT2000 and the cold weather MPCT2000HD, both of which are comfortable and stylish to wear.Features & Benefits:
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact; TPR is also placed on key scrape-hazard areas for added protection
- ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.
- Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
- Reinforced thumb-crotch protects the highest wear area for increased glove longevity
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI A7
- Size : Multiple Sizes
- Cut Resistance : ANSI A7
Name
Description
File size
Image
SKU
Description
MPCT2000/10XL
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000/11XXL
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000/7S
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000/8M
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000/9L
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000HD/10XL
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000HD/11XXL
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000HD/9L
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
MPCT2000HD/8M
Rig Dog CR with ANSI A7 cut-resistant palm, ergonomic TPR pads for impact protection, polyurethane slip-resistant palm with EVA pads placed in strategic areas for added comfort in the palm, bright orange spandex provides excellent flexibility
WHITE PAPER
How to Build a Culture of Safety
DOWNLOAD NOW