Supplied Air Respirators (SAR)
Hoses
Hoses
Hoses and couplers for use with supplied air systems.Features & Benefits:
- Choice of 5 brands of couplers (Cejn Hansen Foster Schrader and Snap-Tite).
- Hoses available in 1/2" and 3/8" ID.
- North offers a variety of couplers and hose lengths and ID to meet your specific needs.
- Coupler Type : Cejn | Hansen | Foster | Schrader | Snap-Tite
- Hose Material : Nylon
- Hose Style : Breathing Air Hose | Vortex Tube
- Color : Black | Blue
- Hose Inner Diameter : 1/2 | 3/8 ID inch
- Hose Length : 25 | 50 | 100 foot
- Compatible Products : CF1000 | CF2000 | 85300 | 7800 Series
Image
SKU
Description
88600CV
VORTEX ASSY CEJN 3/8 HOSE
88600FV
VORTEX ASSY FOSTER 3/8 HOSE
88800FV
VORTEX ASSY FOSTER 1/2 HOSE
88800CV
VORTEX ASSY CEJN 1/2 HOSE
996100
AH9000 Series CF-SAR airline, lightweight PVC, 3/8 I.D. , 100 ft. hose, black
996025
AH9000 Series CF-SAR airline, lightweight PVC, 3/8 I.D. , 25 ft. hose, black
996050
Honeywell 3/8" ID 50' PVC CF2000 | CF4000 Continuous Flow Breathing Air Hose
998025
AH9000 Series CF-SAR airline, lightweight PVC, 1/2 I.D. , 25 ft. hose, black
998100
AH9000 Series CF-SAR airline, lightweight PVC, 1/2 I.D. , 100 ft. hose, black
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now