Supplied Air Respirators (SAR)
Couplers
Couplers
Hoses and couplers for use with supplied air systems.Features & Benefits:
- Choice of 5 brands of couplers (Cejn Hansen Foster Schrader and Snap-Tite).
- Hoses available in 1/2" and 3/8" ID.
- North offers a variety of couplers and hose lengths and ID to meet your specific needs.
- Material : Brass | Stainless Steel
- Coupler Type : Cejn | Foster | Hansen | Schrader | Snap-Tite
- Connector Type : Female | Male
- Compatible Products : 1/4 | 1/2 | 3/8 inch ID Hose
Image
SKU
Description
880040ST
Female coupler, Snap-Tite To connect 3/8'' I.D. hose to male plug on breathing tube; and with female thread for air source with 1/4'' NPT male thread. Approved with AH9000 hoses.
880040H
Female coupler, Hansen. To connect 3/8'' I.D. hose to male plug on breathing tube; and with female thread for air source with 1/4'' NPT male thread. Approved with AH9000 hoses.
880040C
Honeywell 3/8" ID North® Cejn Female Coupler
880041S
Female coupler, Schrader. With male thread for air source with 1/4'' NPT female thread. Approved with AH9000 hoses.
880040S
Female coupler, Schrader. To connect 3/8'' I.D. hose to male plug on breathing tube; and with female thread for air source with 1/4'' NPT male thread. Approved with AH9000 hoses.
880041H
Female coupler, Hansen. With male thread for air source with 1/4'' NPT female thread. Approved with AH9000 hoses.
880041F
Female coupler, Hansen. With male thread for air source with 1/4'' NPT female thread. Approved with AH9000 hoses.
880060C
Female coupler, Cejn. To connect 1/2'' I.D. hose to male plug on breathing tube; and with female thread for air source with 3/8'' NPT male thread. Approved with AH9000 hoses.
880040F
Female coupler, Foster. To connect 3/8'' I.D. hose to male plug on breathing tube; and with female thread for air source with 1/4'' NPT male thread. Approved with AH9000 hoses.
880060H
Female coupler, Hansen. To connect 1/2'' I.D. hose to male plug on breathing tube; and with female thread for air source with 3/8'' NPT male thread. Approved with AH9000 hoses.
880060S
Female coupler, Schrader. To connect 1/2'' I.D. hose to male plug on breathing tube; and with female thread for air source with 3/8'' NPT male thread. Approved with AH9000 hoses.
880060F
Female coupler, Foster. To connect 1/2'' I.D. hose to male plug on breathing tube; and with female thread for air source with 3/8'' NPT male thread. Approved with AH9000 hoses.
880041ST
Female coupler, Snap-Tite. With male thread for air source with 1/4'' NPT female thread. Approved with AH9000 hoses.
880061ST
Female coupler, Snap-Tite. With male thread for air source with 3/8'' NPT female thread. Approved with AH9000 hoses.
880061S
Female coupler, Schrader. With male thread for air source with 3/8'' NPT female thread. Approved with AH9000 hoses.
880060ST
Female coupler, Snap-Tite. To connect 1/2'' I.D. hose to male plug on breathing tube; and with female thread for air source with 3/8'' NPT male thread. Approved with AH9000 hoses.
880061H
Female coupler, Hansen. With male thread for air source with 3/8'' NPT female thread. Approved with AH9000 hoses.
880161C
Male plug, Cejn. To connect breathing tube to female coupler and to connect 1/2'' I.D. hose to air source. Approved with AH9000 hoses.
880141C
Male plug, Cejn. To connect 3/8'' I.D. hose to air source. Approved with AH9000 hoses.
880161H
Male plug, Hansen. To connect breathing tube to female coupler and to connect 1/2'' I.D. hose to air source. Approved with AH9000 hoses.
880141ST
Male plug, Snap-Tite. To connect 3/8'' I.D. hose to air source. Approved with AH9000 hoses.
880161ST
Male plug, Snap-Tite. To connect breathing tube to female coupler and to connect 1/2'' I.D. hose to air source. Approved with AH9000 hoses.
88600C
Coupler Assembly, Cejn. Includes one male plug, one female coupler and one bushing, to connect breathing tube to 3/8'' or 1/2'' I.D. hose. Approved with AH9000 hoses.
880141S
Male plug, Schrader. To connect 3/8'' I.D. hose to air source. Approved with AH9000 hoses.
880161F
Male plug, Foster. To connect breathing tube to female coupler and to connect 1/2'' I.D. hose to air source. Approved with AH9000 hoses.
880141H
Male plug, Hansen. To connect 3/8'' I.D. hose to air source. Approved with AH9000 hoses.
88600HV
VORTEX TUBE HANSEN COUPL.3/8
880161S
Male plug, Schrader. To connect breathing tube to female coupler and to connect 1/2'' I.D. hose to air source. Approved with AH9000 hoses.
880141F
Male plug, Foster. To connect 3/8'' I.D. hose to air source. Approved with AH9000 hoses.
88600F
Coupler Assembly, Foster. Includes one male plug, one female coupler and one bushing, to connect breathing tube to 3/8'' or 1/2'' I.D. hose. Approved with AH9000 hoses.
88600H
Coupler Assembly, Hansen. Includes one male plug, one female coupler and one bushing, to connect breathing tube to 3/8'' or 1/2'' I.D. hose. Approved with AH9000 hoses.
88600S
Honeywell 3/8" ID North® Schrader Coupler Assembly
88800C
Assembly with one male plug and one female coupler, to connect breathing tube to 1/2'' I.D. hose. Add suffix C, F, H, S or ST to indicate coupler brand. Approved with AH9000 hoses.
88600ST
Coupler Assembly, Snap-Tite. Includes one male plug, one female coupler and one bushing, to connect breathing tube to 3/8'' or 1/2'' I.D. hose. Approved with AH9000 hoses.
88800ST
Assembly with one male plug and one female coupler, to connect breathing tube to 1/2'' I.D. hose. Add suffix C, F, H, S or ST to indicate coupler brand. Approved with AH9000 hoses.
88800F
Assembly with one male plug and one female coupler, to connect breathing tube to 1/2'' I.D. hose. Add suffix C, F, H, S or ST to indicate coupler brand. Approved with AH9000 hoses.
88800S
Assembly with one male plug and one female coupler, to connect breathing tube to 1/2'' I.D. hose. Add suffix C, F, H, S or ST to indicate coupler brand. Approved with AH9000 hoses.
88800H
Assembly with one male plug and one female coupler, to connect breathing tube to 1/2'' I.D. hose. Add suffix C, F, H, S or ST to indicate coupler brand. Approved with AH9000 hoses.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now