Check icon

Success

Your request has been successfully submitted.

Air Purifying Respirator (APR)

Survivair Opti-Fit Tactical (NIOSH)

Survivair Opti-Fit Tactical (NIOSH)

Survivair Opti-Fit Tactical (NIOSH)_1
The Survivair Opti-Fit Tactical riot control gas mask is designed specifically for first responders in tactical and riot-control situations. Three-position canister mounting for various applications.Features & Benefits:
  • Superior field of vision offers an unobstructed view in critical situations where line of sight vision is essential.
  • Full facepiece constructed of soft silicone for excellent comfort, fit, and durability.
  • Three-position canister mounting adaptable for various applications.
  • Anti-scratch coated polycarbonate lens is virtually free of distortion.
  • Lens meets ANSI Z87.1-1989 (R-1998)2 standard for impact and penetration resistance.
  • DIN-threaded 40 mm connectors make attaching and removing canisters quick and easy.
  • Low breathing resistance.
  • NIOSH approved with the Model 1688 Canister to provide protection against choloracetophenone (CN), chlorobenzylidene malononitrile (CS) and includes a P100 filter for use against particulates such as pepper spray.
  • Available in three sizes for wide range of fit.
  • Strap Style : 5-Point Headstrap | Mesh Headnet
  • Facepiece Size : Small | Medium | Large
  • Facepiece Material : Silicone
  • Lens Material : Polycarbonate
Image
SKU
Description
168800
Survivair canister, Tear Gas (CN & CS) and P100 (Each)
753100
Survivair Opti-Fit Tactical Gas Mask Facepiece w/mesh headnet. Size small.
753000
Survivair Opti-Fit Tactical Gas Mask Facepiece w/ 5-Point Strap. Size small.
763000
Survivair Opti-Fit Tactical Gas Mask Facepiece w/ 5-Point Strap. Size medium.
763100
Survivair Opti-Fit Tactical Gas Mask Facepiece w/mesh headnet. Size medium.
773000
Survivair Opti-Fit Tactical Gas Mask Facepiece w/ 5-Point Strap. Size large.
773100
Survivair Opti-Fit Tactical Gas Mask Facepiece w/mesh headnet. Size large.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now