Check icon

Success

Your request has been successfully submitted.

Air Purifying Respirator (APR)

Free Air Hoods

Free Air Hoods

Free Air Hoods_1
Sperian Free Air Hoods provides coverage of the head, face and shoulders.Features & Benefits:
  • Provides coverage of the head, face and shoulders.
  • Large interior cavity easily accommodates the use of a respirator in conjunction with the hood.
  • Disposable, no need to decontaminate.
  • Breathable cloth material and integrated visor for comfort (#14530001).
  • Tyvek material for durability and no absorption of sprayed substance (#14530002 and 14530005).
  • Hood Material : Cotton Twill | Tyvek
Image
SKU
Description
14530001
Honeywell Cotton/Twill Free Hood
14530006
Air Hood, Tyvek (#4) replacement hood without headgear (1 case of 10)
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now