Overshoes
SF™ SuperFit Premium Overboot
SF™ SuperFit Premium Overboot
SF Chem Overboot: Made in the USA, has been tested to the chemical requirements of the Military Spec MIL-O-43995C and the CID A-A-59520. This boot features a highly durable injection molded construction with tabbed grips and elastic loops. The construction is a one-piece molded overshoe to eliminate possible leaks in reinforced areas. This boot also features a slip-coated interior and a slip-resistant, self-cleaning outsole.Features & Benefits:
- Over-sized design to fit over leather work boots protecting them from harsh environments, increasing the longevity of expensive footwear.
- PVC injection molded footwear is 100% waterproof protection to keep leather work boots and feet dry.
- Extra large molded kick-off lugs for easy boot removal.
- Boot buttons are molded to eliminate seams, providing waterproof protection.
- Closure loops are tabbed to allow for easy, one hand closure, even when wearing gloves.
- Overall Height : 30.5 centimetre | 12 inch
- Water Resistance : Waterproof
- Metatarsal Protection : No
- Steel Toe Protection : No
- Tread : Extra Wide Grip Outsole
- Steel Midsole Protection : No
- Construction : Injection Molded
- Insulated : No
- Material : PVC
Name
Description
File size
Image
SKU
Description
11095-BLM-1XL
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
11095-BLM-LRG
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
11095-BLM-MED
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
11095-BLM-SML
Overboot _ SF Chem _ 12 in (30.5 cm) _ Black _ Whole sizes: S to XL _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now