Overshoes
NEOS™ Voyager™ STABILicers®
NEOS™ Voyager™ STABILicers®
Nylon with waterproof membrane for protection. Adjustable velcro cuff provides a snug fit. STABILicers outsoles provide excellent traction on ice and snow. Cleat wrench includedto change cleats on the job.Features & Benefits:
- Nylon with waterproof membrane for protection.
- Adjustable velcro cuff provides a snug fit.
- STABILicers outsoles provide excellent traction on ice and snow.
- Cleat wrench includedto change cleats on the job.
- Overall Height : 11 inch | 27.9 centimetre
- Water Resistance : Waterproof
- Tread : STABILicers®
- Steel Midsole Protection : No
- Steel Toe Protection : No
- Metatarsal Protection : No
- Material : Nylon
- Insulated : No
- Construction : Nylon upper with waterproof membrane and STABILicers outsole
Name
Description
File size
Image
SKU
Description
VNS1HEEL-BLK-1XL
Honeywell Size X-Large NEOS® STABILicers® Black 11" Nylon Overboots
VNS1HEEL-BLK-2XL
Honeywell Size 2X NEOS® STABILicers® Black 11" Nylon Overboots
VNS1HEEL-BLK-MED
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
VNS1HEEL-BLK-LRG
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
VNS1HEEL-BLK-3XL
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
VNS1HEEL-BLK-SML
Overshoe _ Voyager STABILicers w/Heel _ 11 in (27.9 cm) _ Black _ STABILicers outsole with a HEEL - Sizes: SM to 3XL _ 1 pair per box _ 12 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now