Overshoes
NEOS® Processing Overshoe
NEOS® Processing Overshoe
Heavy-duty 0.8 mm thermo-plastic upper is easily sanitized and is 100% waterproof. Polyurethane outsole and open tread design are lightweight. Unique strap system provides a secure fit to prevent boot from slipping. Wide, easily opened gusset provide ease in putting on or taking off overshoes.Features & Benefits:
- Heavy-duty .8 mm thermo-plastic upper is easily sanitized and is 100% waterproof.
- Polyurethane outsole and open tread design are lightweight.
- Unique strap system provides a secure fit to prevent boot from slipping.
- Wide, easily opened gusset provide ease in putting on or taking off overshoes.
- Water Resistance : Waterproof
- Overall Height : 12 inch | 30.5 centimetre
- Metatarsal Protection : No
- Tread : Open Tread
- Steel Midsole Protection : No
- Steel Toe Protection : Yes (Style # IT12ST17)
- Construction : Heavy-duty .8 mm thermo-plastic upper is easily sanitized and is 100% waterproof and polyurethane outsole and open tread design
- Material : Thermoplastic Polyurethane
- Insulated : No
Name
Description
File size
Image
SKU
Description
IT12PT17-BLU-3XL
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Soft Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BLU-2XL
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Soft Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BLU-SML
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Soft Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BLU-MED
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Soft Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BLU-XSM
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Soft Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BUC-2XL
IT12PT17-BUC-MED
IT12PT17-BUC-3XL
IT12PT17-BUC-LRG
IT12PT17-BUC-SML
IT12PT17-BUC-XSM
IT12ST17-BLU-3XL
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Steel Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12ST17-BLU-2XL
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Steel Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BLU-1XL
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Soft Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BLU-LRG
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Soft Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12ST17-BLU-LRG
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Steel Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12PT17-BUC-1XL
IT12ST17-BLU-SML
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Steel Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12ST17-BLU-XSM
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Steel Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12ST17-BLU-MED
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Steel Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
IT12ST17-BLU-1XL
Overshoe _ Processing _ 12 in (30.5 cm) _ Blue _ Steel Toe _ Sizes: XSM to 3XL _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now