Check icon

Success

Your request has been successfully submitted.

Overshoes

NEOS Navigator 5™ STABILicers®

NEOS Navigator 5™ STABILicers®

placeholder
STABILicers outsoles with 32 replaceable cleats, per pair, to provide excellent traction on ice and snow. NOT to be used on hard surfaces. Cleat wrench included with convenient internal pocket. Expandable gaiter top can roll-out to increase boot height to 20 inches. Polyester upper and 4 mm polyurethane foam insulation add comfort and warmth.Features & Benefits:
  • STABILicers outsoles with 32 replaceable cleats, per pair, providing excellent traction.
  • Cleat wrench included with convenient internal pocket.
  • Nylon upper with waterproof membrane.
  • 4 mm polyurethane foam insulation for added warmth.
  • Water Resistance : Waterproof
  • Overall Height : 38.1 centimetre | 20 inch
  • Tread : STABILicers®
  • Metatarsal Protection : No
  • Steel Toe Protection : No
  • Steel Midsole Protection : No
  • Insulated : Yes
  • Material : Polyester
  • Construction : Polyester upper with waterproof membrane and STABILicers outsole
Image
SKU
Description
N5P3S-GRY-1XL
Overshoe _ Navigator STABILicers _ 15 in (38.1 cm) _ Gray _ STABILicers outsole - Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
N5P3S-GRY-2XL
Overshoe _ Navigator STABILicers _ 15 in (38.1 cm) _ Gray _ STABILicers outsole - Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
N5P3S-GRY-MED
Overshoe _ Navigator STABILicers _ 15 in (38.1 cm) _ Gray _ STABILicers outsole - Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
N5P3S-GRY-3XL
Overshoe _ Navigator STABILicers _ 15 in (38.1 cm) _ Gray _ STABILicers outsole - Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
N5P3S-GRY-LRG
Overshoe _ Navigator STABILicers _ 15 in (38.1 cm) _ Gray _ STABILicers outsole - Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
N5P3S-GRY-XSM
Overshoe _ Navigator STABILicers _ 15 in (38.1 cm) _ Gray _ STABILicers outsole - Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
N5P3S-GRY-SML
Overshoe _ Navigator STABILicers _ 15 in (38.1 cm) _ Gray _ STABILicers outsole - Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy