Check icon

Success

Your request has been successfully submitted.

Overshoes

NEOS® Navigator 5™ Expandable Overshoe

NEOS® Navigator 5™ Expandable Overshoe

placeholder
Durable polyester upper with waterproof membrane. Aggressive Vibram Ninja outsole offers superior traction on ice, snow and slush. Overshoes are lightweight to prevent foot and leg fatigue. Wide, easily opened gusset provide ease in putting on or taking off overshoes.Features & Benefits:
  • Durable polyester upper with waterproof membrane.
  • Aggressive Vibram Ninja outsole offers superior traction on ice, snow and slush.
  • Overshoes are lightweight to prevent foot and leg fatigue.
  • Wide, easily opened gusset provide ease in putting on or taking off overshoes.
  • Overall Height : 15 inch | 38.1 centimetre
  • Water Resistance : Waterproof
  • Steel Midsole Protection : No
  • Steel Toe Protection : No
  • Metatarsal Protection : No
  • Tread : Vibram® Ninja™
  • Material : Polyester
  • Construction : Polyester upper with waterproof membrane and Vibram Ninja outsole
  • Insulated : No
Image
SKU
Description
N5P3-GRY-SML
Overshoe _ Navigator 5 Insulated _ 15 in (38.1 cm) _ Gray _ Vibram Ninja outsole _ Sizes: XSM to 4XL _ 1 pair per box _ 6 pairs per case.
N5P3-GRY-2XL
Overshoe _ Navigator 5 Insulated _ 15 in (38.1 cm) _ Gray _ Vibram Ninja outsole _ Sizes: XSM to 4XL _ 1 pair per box _ 6 pairs per case.
N5P3-GRY-MED
Overshoe _ Navigator 5 Insulated _ 15 in (38.1 cm) _ Gray _ Vibram Ninja outsole _ Sizes: XSM to 4XL _ 1 pair per box _ 6 pairs per case.
N5P3-GRY-1XL
Overshoe _ Navigator 5 Insulated _ 15 in (38.1 cm) _ Gray _ Vibram Ninja outsole _ Sizes: XSM to 4XL _ 1 pair per box _ 6 pairs per case.
N5P3-GRY-LRG
Overshoe _ Navigator 5 Insulated _ 15 in (38.1 cm) _ Gray _ Vibram Ninja outsole _ Sizes: XSM to 4XL _ 1 pair per box _ 6 pairs per case.
N5P3-GRY-3XL
N5P3-GRY-4XL
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy