Check icon

Success

Your request has been successfully submitted.

Overshoes

NEOS™ Explorer™ Insulated Overshoe

NEOS™ Explorer™ Insulated Overshoe

NEOS™ Explorer™ Insulated Overshoe_3
Lightweight over shoe has durable nylon upper with waterproof protection. Insulated inner and optional 10 mm removable EVA insole (EVA sold separately). Perma outsole offers good traction in tough weather conditions. Wide, easily opened gusset.Features & Benefits:
  • Lightweight over shoe has durable nylon upper with waterproof protection.
  • Insulated inner and optional 10 mm removable EVA insole (EVA sold separately).
  • Perma outsole offers good traction in tough weather conditions.
  • Wide, easily opened gusset.
  • Water Resistance : Waterproof
  • Overall Height : 11 inch | 27.9 centimetre
  • Steel Toe Protection : No
  • Metatarsal Protection : No
  • Steel Midsole Protection : No
  • Tread : Perma Outsole
  • Construction : Nylon upper with waterproof membrane and Perma outsole
  • Insulated : Yes
  • Material : Nylon
Image
SKU
Description
EXPG-BLK-3XL
Overshoe _ Explorer Insulated _ 11 in (27.9 cm) _ Black _ Perma outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXPG-BLK-MED
Overshoe _ Explorer Insulated _ 11 in (27.9 cm) _ Black _ Perma outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXPG-BLK-2XL
Overshoe _ Explorer Insulated _ 11 in (27.9 cm) _ Black _ Perma outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXPG-BLK-LRG
Overshoe _ Explorer Insulated _ 11 in (27.9 cm) _ Black _ Perma outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXPG-BLK-SML
Overshoe _ Explorer Insulated _ 11 in (27.9 cm) _ Black _ Perma outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXPG-BLK-XSM
Overshoe _ Explorer Insulated _ 11 in (27.9 cm) _ Black _ Perma outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
EXPG-BLK-1XL
Overshoe _ Explorer Insulated _ 11 in (27.9 cm) _ Black _ Perma outsole _ Sizes: XSM to 3XL _ 1 pair per box _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now