Overshoes
Hi Strap-On Rubber Overboot
Hi Strap-On Rubber Overboot
Over-sized design to fit over leather work boots protecting them from harsh environments. Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot. Cross Rib outsoles add traction. Secure strap to keep contaminants out of the boot. Comfortable net lining.Features & Benefits:
- Over-sized design to fit over leather work boots protecting them from harsh environments.
- Hand-layered rubber compound is vulcanized to prevent seams from leaking providing a 100% waterproof boot.
- Cross Rib outsoles add traction. Secure strap to keep contaminants out of the boot.
- Comfortable net lining
- Overall Height : 18 inch | 45.7 centimetre
- Water Resistance : Waterproof
- Steel Toe Protection : No
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Tread : Cross Rib Pattern
- Insulated : No
- Construction : Hand-layered
- Material : Rubber
Name
Description
File size
Image
SKU
Description
A380-YLM-080
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-130
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-120
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-150
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-090
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-100
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-110
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-140
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
A380-YLM-160
Overshoe _ 18 in (45.7 cm) _ Yellow Strap-On Mid _ Men's whole sizes: 8 to 16 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now