Check icon

Success

Your request has been successfully submitted.

Overshoes

Disposable Latex Bootie

Disposable Latex Bootie

Disposable Latex Bootie_4
Easy and convenient protection, perfect for site guests to protect shoes and site floors. Texturized, slip-resistant outsole, helps to prevent injury due to slips and falls. 100% waterproof protection.Features & Benefits:
  • Easy and convenient protection, perfect for site guests to protect shoes and site floors .
  • Texturized, slip-resistant outsole, helps to prevent injury due to slips and falls .
  • 100% waterproof protection.
  • Overall Height : 12 inch
  • Fits Shoe Size : Men's S-2XL
  • Water Resistance : Waterproof
  • Tread : Texturized
  • Insulated : No
  • Construction : Injection molded
Image
SKU
Description
A352-YLW-LRG
Honeywell Size Large Servus® Yellow 12" Natural Rubber Latex Overboots
A352-YLW-2XL
Honeywell Size 2X Servus® Yellow 12" Natural Rubber Latex Overboots
A352-YLW-SML
Bootie _ 12 in (30.5 cm) _ Yellow Latex _ Men's whole sizes: S to XXL _ 1 pair per bag _ 50 pairs per case. Order per case ONLY
A352-YLW-MED
Bootie _ 12 in (30.5 cm) _ Yellow Latex _ Men's whole sizes: S to XXL _ 1 pair per bag _ 50 pairs per case. Order per case ONLY
A352-YLW-1XL
Honeywell Size X-Large Servus® Yellow 12" Natural Rubber Latex Overboots
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now