Boots
XTP™ PVC Footwear
XTP™ PVC Footwear
XTP is engineered with chemical resistance formulation. Seamless, 3-stage, PVC injection molded construction is 100% waterproof. TDT outsole compounds are formulated for long wear reducing cost of inventory and slip resistance. Engineered outsole has a dual compound. Steel toe protection.Features & Benefits:
- XTP is engineered with reinforced construction and chemical resistance formulation to provide superior protection in harsh environments .
- Seamless, 3-stage, PVC injection molded construction is 100% waterproof to keep feet comfortable and dry.
- TDT outsole compounds are formulated for long wear and slip resistance, reducing the cost of inventory and injury.
- Engineered outsole has a dual compound, durable exterior for abrasion and harsh conditions and a softer interior for comfort and excellent traction to prevent slips and falls.
- Removable FOOT FORM contour cushion insoles provides support for comfort and wicks away moisture to keep workers’ feet dry.
- Higher, wider, kick-off lugs for easy on/off convenience.
- Shoe Size : Men's 3-15
- Outsole Material : PVC
- Shoe Gender : Men
- Overall Height : 15 inch | 38.1 centimetre
- Shoe Color : Gray-Black-Yellow | Gray-Black-Red
- Water Resistance : Waterproof
- Upper Material : PVC
- Tread : TDT Outsole
- Steel Midsole Protection : No
- Steel Toe Protection : Yes (Style # 75109)
- Metatarsal Protection : No
- Insulated : No
- Material : PVC | Acrylic-Cotton
Name
Description
File size
Image
SKU
Description
75108-BLM-070
Honeywell Size 7 XTP™ Black 15" PVC Knee Boots
75108-BLM-050
Boot _ XTP _ 15 in (38.1 cm) _ Black/Red/Gray _ Plain toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75108-BLM-090
Honeywell Size 9 XTP™ Black 15" PVC Knee Boots
75108-BLM-130
Honeywell Size 13 XTP™ Black 15" PVC Knee Boots
75109-BLM-030
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75108-BLM-030
Boot _ XTP _ 15 in (38.1 cm) _ Black/Red/Gray _ Plain toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75108-BLM-060
Boot _ XTP _ 15 in (38.1 cm) _ Black/Red/Gray _ Plain toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109-BLM-090
Honeywell Size 9 XTP™ Black 15" PVC Knee Boots
75109-BLM-070
Honeywell Size 7 XTP™ Black 15" PVC Knee Boots
75108-BLM-140
Boot _ XTP _ 15 in (38.1 cm) _ Black/Red/Gray _ Plain toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75108-BLM-150
Boot _ XTP _ 15 in (38.1 cm) _ Black/Red/Gray _ Plain toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75108-BLM-040
Boot _ XTP _ 15 in (38.1 cm) _ Black/Red/Gray _ Plain toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109-BLM-110
Honeywell Size 11 XTP™ Black 15" PVC Knee Boots
75109-BLM-150
Honeywell Size 15 XTP™ Black 15" PVC Knee Boots
75108-BLM-080
Honeywell Size 8 XTP™ Black 15" PVC Knee Boots
75109-BLM-050
Honeywell Size 5 XTP™ Black 15" PVC Knee Boots
75109-BLM-040
Honeywell Size 4 XTP™ Black 15" PVC Knee Boots
75109C-BLM-030
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109-BLM-100
Honeywell Size 10 XTP™ Black 15" PVC Knee Boots
75109C-BLM-040
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109C-BLM-080
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75108-BLM-100
Honeywell Size 10 XTP™ Black 15" PVC Knee Boots
75109-BLM-060
Honeywell Size 6 XTP™ Black 15" PVC Knee Boots
75109C-BLM-100
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109C-BLM-070
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75108-BLM-120
Honeywell Size 12 XTP™ Black 15" PVC Knee Boots
75109-BLM-120
Honeywell Size 12 XTP™ Black 15" PVC Knee Boots
75108-BLM-110
Honeywell Size 11 XTP™ Black 15" PVC Knee Boots
75109-BLM-080
Honeywell Size 8 XTP™ Black 15" PVC Knee Boots
75109C-BLM-120
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109-BLM-130
Honeywell Size 13 XTP™ Black 15" PVC Knee Boots
75109C-BLM-140
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109-BLM-140
Honeywell Size 14 XTP™ Black 15" PVC Knee Boots
75109C-BLM-050
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109C-BLM-060
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109C-BLM-130
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109C-BLM-090
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109C-BLM-150
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
75109C-BLM-110
Boot _ XTP _ 15 in (38.1 cm) _ Black/Yellow/Gray _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now