Boots
Servus Dipped Neoprene - Duraguard
Servus Dipped Neoprene - Duraguard
100% waterproof, triple dipped neoprene work boot, steel toe protection, floating metatarsal guard, chevron outsole and 15 inch height.Features & Benefits:
- 100% waterproof seamless construction keeps workers feet dry and comfortable .
- Unique dipping process makes boots soft and pliable for less leg fatigue.
- Chevron outsoles provide excellent traction to prevent slips and falls on wet and slick surfaces.
- Floating metatarsal guard protects workers’ feet from crush and impact hazards.
- Meets ASTM F2413-11 M I/75 C/75 Mt/75 EH.
- Insole Material : Breathe-O-Prene
- Shoe Gender : Men
- Upper Material : Neoprene
- Overall Height : 15 inch
- Shoe Color : Copper Tan
- Shoe Size : Men's 3-15
- Water Resistance : Waterproof
- Metatarsal Protection : Yes
- Tread : Chevron
- Steel Midsole Protection : No
- Steel Toe Protection : Yes
- Material : Neoprene
- Insulated : No
Image
SKU
Description
22206-CTM-080
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-060
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-070
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-120
Honeywell Size 12 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-090
Honeywell Size 9 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-050
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-100
Honeywell Size 10 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-110
Honeywell Size 11 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-140
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
22206-CTM-130
Honeywell Size 13 Neoprene III® Brown 15" Neoprene Duraguard Boots
22206-CTM-150
Boot _ Neoprene III _ 15 in (38.1 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Flex Metatarsal _ Removable insoles _ Chevron sole and heel _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now