Boots
Servus Dipped Neoprene - 22115
Servus Dipped Neoprene - 22115
Servus dipped neoprene with chevron outsole, 100% waterproof, non-safety toe, removable insole, and 12 inch height.Features & Benefits:
- 100% waterproof seamless construction keeps workers feet dry and comfortable.
- Unique dipping process makes boots soft and pliable for less leg fatigue.
- Chevron outsoles provide excellent traction to prevent slips and falls on wet and slick surfaces.
- Removable insoles provide shock absorption and wick away moisture to keep workers‘ feet dry and comfortable.
- Meets ASTM F2413-11 EH.
- Shoe Color : Copper Tan
- Water Resistance : Waterproof
- Overall Height : 12 inch
- Shoe Size : Men's 4-14
- Shoe Gender : Men
- Upper Material : Neoprene
- Steel Toe Protection : No
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Tread : Chevron
- Material : Neoprene
- Insulated : No
Name
Description
File size
Image
SKU
Description
22115-CTM-050
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-040
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-070
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-060
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-130
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-140
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-100
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-110
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-120
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-080
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
22115-CTM-090
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ Plain toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now