Check icon

Success

Your request has been successfully submitted.

Boots

Servus Dipped Neoprene - 22114

Servus Dipped Neoprene - 22114

placeholder
Servus dipped neoprene with chevron outsole, 100% waterproof, steel toe, removable insole, and 12 inch height.Features & Benefits:
  • 100% waterproof seamless construction keeps workers feet dry and comfortable.
  • Unique dipping process makes boots soft and pliable for less leg fatigue.
  • Chevron outsoles provide excellent traction to prevent slips and falls on wet and slick surfaces.
  • Removable insoles provide shock absorption and wick away moisture to keep workers‘ feet dry and comfortable.
  • Mets ASTM F2413-11 M I/75 C/75 EH.
  • Water Resistance : Waterproof
  • Upper Material : Neoprene
  • Shoe Color : Copper Tan
  • Shoe Size : Men's 3-15
  • Overall Height : 12 inch
  • Shoe Gender : Men
  • Steel Midsole Protection : No
  • Tread : Chevron
  • Steel Toe Protection : Yes
  • Metatarsal Protection : No
  • Insulated : No
  • Material : Neoprene
Image
SKU
Description
22114-CTM-040
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22114-CTM-070
Honeywell Size 7 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-080
Honeywell Size 8 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-060
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22114-CTM-050
Boot _ Neoprene III _ 12 in (30.5 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ Chevron sole _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22114-CTM-090
Honeywell Size 9 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-150
Honeywell Size 15 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-130
Honeywell Size 13 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-110
Honeywell Size 11 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-120
Honeywell Size 12 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-100
Honeywell Size 10 Neoprene III® Brown 12" Neoprene Boots
22114-CTM-140
Honeywell Size 14 Neoprene III® Brown 12" Neoprene Boots
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy