Check icon

Success

Your request has been successfully submitted.

Boots

Servus® - Rubber Hip Boot

Servus® - Rubber Hip Boot

placeholder
Specialized compound prevents ozone deterioration for longer life of your footwear. Vulcanized construction is 100% waterproof, workers feet remain dry for all day comfort. Hip Boot, 36 in (91.4 cm), Black. Meets ASTM F2413-11 M I/75, C/75.Features & Benefits:
  • Specialized compound prevents ozone deterioration for longer life of your footwear.
  • Vulcanized construction is 100% waterproof, workers’ feet remain dry for all day comfort.
  • Sole and heel patterns engineered specifically to keep debris out and workers free from slip and trip hazards.
  • Heavy Trac Tread sole and heel and knurled protective overlays are tough and durable providing longer life to your footwear to help reduce purchasing spend.
  • Rugged yet comfortable fabric lining offers ease in putting on or taking off boots.
  • Shoe Color : Black
  • Overall Height : 32 inch | 91.4 centimetre
  • Shoe Gender : Men
  • Upper Material : Rubber
  • Shoe Size : Men's 3-15
  • Outsole Material : Rubber
  • Water Resistance : Waterproof
  • Tread : Trac Tread™
  • Metatarsal Protection : No
  • Steel Midsole Protection : No
  • Steel Toe Protection : Yes
  • Material : Rubber
  • Insulated : No
Image
SKU
Description
T112-BLM-100
Honeywell Size 10 Servus® Black 32" Rubber Hip Boots
T112-BLM-070
Boot _ Hip Boot _ 36 in (91.4 cm) _ Black _ Steel Toe _ Men's whole sizes: 7 to 15 _ 1 pair per bag _ 6 pairs per case.
T112-BLM-110
Honeywell Size 11 Servus® Black 32" Rubber Hip Boots
T112-BLM-150
Boot _ Hip Boot _ 36 in (91.4 cm) _ Black _ Steel Toe _ Men's whole sizes: 7 to 15 _ 1 pair per bag _ 6 pairs per case.
T112-BLM-130
Honeywell Size 13 Servus® Black 32" Rubber Hip Boots
T112-BLM-140
Boot _ Hip Boot _ 36 in (91.4 cm) _ Black _ Steel Toe _ Men's whole sizes: 7 to 15 _ 1 pair per bag _ 6 pairs per case.
T112-BLM-090
Boot _ Hip Boot _ 36 in (91.4 cm) _ Black _ Steel Toe _ Men's whole sizes: 7 to 15 _ 1 pair per bag _ 6 pairs per case.
T112-BLM-120
Honeywell Size 12 Servus® Black 32" Rubber Hip Boots
T112-BLM-080
Boot _ Hip Boot _ 36 in (91.4 cm) _ Black _ Steel Toe _ Men's whole sizes: 7 to 15 _ 1 pair per bag _ 6 pairs per case.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy