Check icon

Success

Your request has been successfully submitted.

Boots

Ranger® Flex-Guard™ - Rubber Footwear

Ranger® Flex-Guard™ - Rubber Footwear

Ranger® Flex-Guard™ - Rubber Footwear_2
Heavy Trac Tread sole and heel. Knurled, high-abrasion metatarsal and heel overlays for longer service. SAFE-STEP puncture-resistant steel midsoles for maximum protection. Specialized compound prevents ozone deterioration. High-abrasion rubber outsoles for durability and longer wear. FOOT FORM contour cushion insoles. Ultra-composite shanks reinforce construction and support the arch. Steel toe meets ASTM F2413-05.Men’s Whole Sizes: 5-14.Features & Benefits:
  • Specialized compound prevents ozone deterioration for longer life of your footwear.
  • Ultra-composite shank is longer, wider and positioned for optimal support to help prevent foot pain when standing all day.
  • SAFE-STEP puncture-resistant steel midsoles for maximum puncture protection.
  • SAFE-TOE steel toe protects worker from crush and impact hazards.
  • Removable FOOT FORM contour cushion insoles, supports and wicks away moisture.
  • Heavy Trac Tread sole and heel and knurled protective overlays are tough and durable providing longer life to your footwear to help reduce purchasing spend.
  • Outsole Material : Rubber
  • Water Resistance : Waterproof
  • Upper Material : Rubber
  • Shoe Size : Men's 5-14
  • Shoe Color : Olive
  • Shoe Gender : Men
  • Tread : Trac Tread™
  • Metatarsal Protection : Yes
  • Steel Midsole Protection : Yes
  • Steel Toe Protection : Yes
  • Material : Rubber
  • Insulated : No
Image
SKU
Description
2149-ODM-080
Honeywell Size 8 Ranger® | Flex-Guard™ Green 12" Rubber Boots
2169-ODM-080
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-120
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-060
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-070
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-050
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-110
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-100
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-090
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-130
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
2169-ODM-140
Boot _ 16 in (40.6 cm) _ Olive _ Side Strap _ Steel Toe _ Steel Midsole _ Flex Metatarsal _ Men's whole sizes: 5 to 14 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now