Boots
Ranger® Bullhead™ Rubber Hip Boot
Ranger® Bullhead™ Rubber Hip Boot
Specialized compound prevents ozone deterioration for longer life of your footwear. Insulated interior for warmth. Vulcanized construction is 100% waterproof. Adjustable, stay-tight strap for a snug and secure fit. Ultra-composite shanks are longer, wider and positioned for optimal support. Heavy Trac Tread sole and heel, plain toe.Features & Benefits:
- Specialized compound prevents ozone deterioration for longer life of your footwear.
- Insulated interior for warmth. Vulcanized construction is 100% waterproof.
- Adjustable, stay-tight strap for a snug and secure fit.
- Ultra-composite shanks are longer, wider and positioned for optimal support.
- Heavy Trac Tread sole and heel.
- Shoe Size : Men's 4-14
- Shoe Color : Forest Green
- Upper Material : Rubber
- Shoe Gender : Men
- Water Resistance : Waterproof
- Overall Height : 81.3 centimetre | 32 inch
- Steel Midsole Protection : No
- Tread : Cleated Outsole
- Metatarsal Protection : No
- Steel Toe Protection : No
- Material : Rubber
- Insulated : Yes
Name
Description
File size
Image
SKU
Description
A2300-FGB-070
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-100
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-090
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-040
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-060
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-140
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-120
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-050
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-080
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-110
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
A2300-FGB-130
Boot _ Hip Boot _ Bullhead _ 32'' (81.3 cm) _ All-Rubber _ Insulated _ All-Rubber _ Men's whole sizes: 4 to 14 _ 1 pair per bag _ 4 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now