Boots
Ranger® Bluecat™ Rubber Chest Wader
Ranger® Bluecat™ Rubber Chest Wader
Specialized compound prevents ozone deterioration for longer life of your footwear. Insulated interior for warmth. Vulcanized construction is 100% waterproof. Adjustable, stay-tight strap for a snug and secure fit. Ultra-composite shanks are longer, wider and positioned for optimal support. Heavy Trac Tread sole and heel, plain toe.Features & Benefits:
- Specialized compound prevents ozone deterioration for longer life of your footwear.
- Insulated interior for warmth.
- Vulcanized construction is 100% waterproof.
- Ultra-composite shanks are longer, wider and positioned for optimal support.
- Heavy Trac Tread sole and heel.
- Water Resistance : Waterproof
- Shoe Gender : Men
- Outsole Material : Rubber
- Upper Material : Rubber
- Shoe Size : Men's 6-14
- Shoe Color : Forest Green
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Tread : Trac Tread™
- Steel Toe Protection : No
- Insulated : Yes
- Material : Rubber
Image
SKU
Description
A2070-FGB-070
Chest Wader _ Bluecat _ Insulated _ All-Rubber _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 4 pairs per case.
A2070-FGB-060
Chest Wader _ Bluecat _ Insulated _ All-Rubber _ Men's whole sizes: 6 to 14 _ 1 pair per bag _ 4 pairs per case.
A2070-FGB-140
Honeywell Size 14 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-080
Honeywell Size 8 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-120
Honeywell Size 12 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-090
Honeywell Size 9 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-100
Honeywell Size 10 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-130
Honeywell Size 13 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
A2070-FGB-110
Honeywell Size 11 Ranger® | Bluecat™ Green Insulated Rubber Chest Waders
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now