Boots
Ranger® - A2071, Safety Chest Wader
Ranger® - A2071, Safety Chest Wader
Ranger rubber safety boots are hand-layered then dipped and heat sealed for 100% waterproof protection. Commercial grade, ozone-resistant rubber is formulated to ensure superior performance and long-term use. Ranger rubber boots are abrasion-resistant and feature tough TracTread outsoles for excellent wear and traction on rough terrain.Features & Benefits:
- Steel toe impact protection.
- SAFE-STEP steel midsoles for underfoot puncture protection.
- Polymeric foam insulation in boots.
- 9mm felt insoles built into each foot for added warmth.
- Inside chest pocket to store and keep personal items dry.
- Rustproof suspender buttons.
- Steel shanks for added support.
- Heavy TracTread outsoles.
- Forest green color.
- Meets ASTM F2413-11 M I/75 C/75 PR EH.
- Shoe Size : Men's 6-14
- Insole Material : Felt
- Shoe Gender : Men
- Shoe Color : Forest Green
- Water Resistance : Waterproof
- Upper Material : Rubber
- Steel Midsole Protection : Yes
- Tread : Trac Tread™
- Metatarsal Protection : No
- Steel Toe Protection : Yes
- Material : Rubber
- Insulated : Yes
Name
Description
File size
Image
SKU
Description
A2071-GRN-080
RANGER CHEST WADER | ST | EH | PR MIDSOLE | GREEN
A2071-GRN-070
RANGER CHEST WADER | ST | EH | PR MIDSOLE | GREEN
A2071-GRN-140
RANGER CHEST WADER | ST | EH | PR MIDSOLE | GREEN
A2071-GRN-110
A2071-GRN-120
A2071-GRN-060
RG CHEST W ST EH PR GRN 6
A2071-GRN-100
A2071-GRN-090
A2071-GRN-130
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now