Check icon

Success

Your request has been successfully submitted.

Boots

PRO® PVC Footwear

Servus Pro® Footwear - 75101

placeholder
Servus® Pro® features TDT innovations and a compound blend engineered to withstand organicchemical deterioration common in meat processing and petrochemical industries.Features and Benefits:
  • TDT™ uses proprietary compound formulations for increased resistance to degradation from many harsh chemicals
  • Injection molded PVC is seamless and 100% waterproof
  • Extra thick toe and heel guards protect against abrasion and wear
  • FOOT FORM™ contour cushion insoles are lightweight with lift at the arch and support at the heel; insoles are removable, washable and replaceable
Gray / Black, 15 in
  • Steel toe impact protection
  • Electrical hazard rated outsole
  • Meets ASTM F2413-11 M I/75 C/75 EH
  • Men’s whole sizes: 5-15
  • Shoe Size : Men's 5-15
  • Water Resistance : Waterproof
  • Outsole Material : PVC
  • Upper Material : PVC
  • Overall Height : 38.1 centimetre | 15 inch
  • Shoe Color : Gray-Black-Yellow | Gray-Black-Red
  • Shoe Gender : Men
  • Steel Toe Protection : Yes
  • Tread : TDT Outsole
  • Steel Midsole Protection : No
  • Metatarsal Protection : No
  • Insulated : No
  • Material : PVC
Image
SKU
Description
75101-GYM-060
Honeywell Size 6 Pro® Gray 15" PVC Knee Boots
75101-GYM-080
Honeywell Size 8 Pro® Gray 15" PVC Knee Boots
75101-GYM-100
Honeywell Size 10 Pro® Gray 15" PVC Knee Boots
75101-GYM-120
Honeywell Size 12 Pro® Gray 15" PVC Knee Boots
75101-GYM-130
Honeywell Size 13 Pro® Gray 15" PVC Knee Boots
75101C-GYM-070
75101C-GYM-060
75101C-GYM-090
Boot _ PRO _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75101-GYM-110
Honeywell Size 11 Pro® Gray 15" PVC Knee Boots
75101-GYM-050
Honeywell Size 5 Pro® Gray 15" PVC Knee Boots
75101C-GYM-100
Boot _ PRO _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75101C-GYM-150
75102-GYM-060
Honeywell Size 6 Pro® Gray 15" PVC Knee Boots
75101-GYM-070
Honeywell Size 7 Pro® Gray 15" PVC Knee Boots
75102-GYM-050
Honeywell Size 5 Pro® Gray 15" PVC Knee Boots
75101C-GYM-140
75102-GYM-080
Honeywell Size 8 Pro® Gray 15" PVC Knee Boots
75102-GYM-120
Honeywell Size 12 Pro® Gray 15" PVC Knee Boots
75101-GYM-140
Honeywell Size 14 Pro® Gray 15" PVC Knee Boots
75101C-GYM-120
75101-GYM-150
Honeywell Size 15 Pro® Gray 15" PVC Knee Boots
75101-GYM-090
Honeywell Size 9 Pro® Gray 15" PVC Knee Boots
75102-GYM-070
Honeywell Size 7 Pro® Gray 15" PVC Knee Boots
75101C-GYM-050
75101C-GYM-080
75102-GYM-090
Honeywell Size 9 Pro® Gray 15" PVC Knee Boots
75102-GYM-150
Boot _ PRO _ 15 in (38.1 cm) _ Gray/Red/Black _ Plain Toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75101C-GYM-110
75101C-GYM-130
75102-GYM-100
Honeywell Size 10 Pro® Gray 15" PVC Knee Boots
75102-GYM-110
Honeywell Size 11 Pro® Gray 15" PVC Knee Boots
75102-GYM-140
Boot _ PRO _ 15 in (38.1 cm) _ Gray/Red/Black _ Plain Toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75102-GYM-130
Honeywell Size 13 Pro® Gray 15" PVC Knee Boots
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy