Boots
PRO+® PVC Footwear
Servus Pro+™ Footwear - 75105
Servus® Pro+ features TDT™ innovations and an advanced outsole tread system with an aggressive tread along the perimeter of the outsole and a highly slip-resistant tread along the mid-foot and heel, maximizing surface area contact, helping to prevent hydroplaning.Features and Benefits:
- TDT™ uses proprietary compound formulations for increased resistance to degradation from many harsh chemicals
- Injection molded PVC is seamless and 100% waterproof
- Extra thick toe and heel guards protect against abrasion and wear
- FOOT FORM™ contour cushion insoles are lightweight with lift at the arch and support at the heel; insoles are removable, washable and replaceable
- Steel toe impact protection
- Meets ASTM F2413-11 M I/75 C/75
- Men’s whole sizes: 5-15
- Upper Material : PVC
- Shoe Gender : Men
- Overall Height : 38.1 centimetre | 15 inch
- Shoe Color : Gray | Yellow | Beige
- Water Resistance : Waterproof
- Shoe Size : Men's 5-15
- Steel Toe Protection : Yes
- Tread : TDT Outsole
- Material : PVC
Image
SKU
Description
75105-GYM-050
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-100
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-090
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-150
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-140
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-070
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-060
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-120
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-110
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-080
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
75105-GYM-130
Boot _ Pro + _ 15 in (38.1 cm) _ Gray/Yellow/Black _ ''Safe-Toe'' steel toe _ extended ribbed steel shank _ removable and washable ergonomic insoles _ Men's whole sizes: 5 to 15 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now