Boots
Oliver 65691
Oliver 65691
Oliver 65 Series safety footwear for the Mining industry feature liquid-resistant leather, with a hard-wearing thermoplasitc (TPU) safety cell reinforcement to provide excellent protection from oils and minerals, cuts and abrasions. Boots are lined with a SYMPATEX waterproof liner that is breathable to allow for cooling air flow, and features antimicrobial properties to eliminate odor-causing bacteria. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR SD.Features & Benefits:
- Liquid-resistant leather.
- NATUREform steel toe impact protection.
- PORON XRD metatarsal guard.
- Qflex Zero, non-metallic puncture protection.
- SYMPATEX waterproof liner to help keep feet dry.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
- Shoe Gender : Men
- Upper Material : Leather
- Outsole Material : Leather
- Shoe Color : Black
- Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
- Water Resistance : Waterproof
- Overall Height : 14 inch
- Metatarsal Protection : Yes
- Steel Toe Protection : Yes
- Material : Leather
Name
Description
File size
Image
SKU
Description
65691-BLK-060
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-105
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-100
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-090
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-095
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-130
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-075
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-070
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-085
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-080
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-110
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-115
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-150
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-120
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
65691-BLK-140
Workboot - 14'' black leather miner's - Sympatex waterproof liner- Full bellows tongue - Fully lined with padded comfort collar and tongue - Metatarsal protection - Non-metallic puncture resistant sole - Nomex stitching
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now