Boots
Oliver 65396
Oliver 65396
Oliver 65 series safety footwear for the Oil and Gas industry feature chemical- and liquid-resistant, and barnyard acid-resistant SPR leather, with hard-wearing thermoplastic urethane (TPU) safety cell reinforcement to provide excellent protection from oils and minerals, cuts and abrasions. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH.Features & Benefits:
- Brown leather, pull-on Riggers, 10 inch safety boot.
- NATUREform steel toe impact protection.
- PORON XRD metatarsal guard.
- Qflex Zero, non-metallic puncture protection.
- Electrical hazard rated.
- Heavy duty Kevlar stitching on critical seams.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort .
- All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
- Outsole Material : Rubber
- Shoe Gender : Men
- Upper Material : Leather
- Overall Height : 10 inch
- Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
- Shoe Color : Brown
- Steel Toe Protection : Yes
- Metatarsal Protection : Yes
- Material : Leather
Name
Description
File size
Image
SKU
Description
65396-BRN-105
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-060
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-150
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-140
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-075
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-070
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-080
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-130
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-100
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-085
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-095
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-090
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-110
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-120
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
65396-BRN-115
Workboot - 10'' Brown, caustic and water resistant leather riggers - Easy-grip pull-on loops- Fully lined with padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now