Boots
Oliver 65392
Oliver 65392
Oliver 65 series safety footwear for the Oil and Gas industry feature chemical- and liquid-resistant and barnyard acid-resistant SPR leather, with hard-wearing thermoplastic urethane (TPU) safety cell reinforcement to provide excellent protection from oils and minerals, cuts and abrasions. Meets ASTM F2413-11 M I/75 C/75 Mt/75 SD.Features & Benefits:
- Brown leather, lace-in zip-closure, 8 inch safety boot.
- NATUREform steel toe impact protection.
- PORON XRD metatarsal guard.
- Heavy duty Kevlar stitching on critical seams.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and heat-resistant to temperatures up to 572° F (300° C).
- Overall Height : 8 inch
- Shoe Color : Brown
- Outsole Material : Rubber
- Shoe Gender : Men
- Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
- Upper Material : Leather
- Metatarsal Protection : Yes
- Steel Toe Protection : Yes
- Material : Leather
Name
Description
File size
Image
SKU
Description
65392-TN-070
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-080
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-090
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-140
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-150
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-085
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-075
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-060
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-105
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-100
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-095
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-110
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-115
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-130
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
65392-TN-120
Workboot - 8'' tan, caustic and water resistant leather - Lace-in, quick release zipper - Fully lined padded collar and tongue - Metatarsal protection - Kevlar stitching - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F)
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now