Check icon

Success

Your request has been successfully submitted.

Boots

Oliver 55246

Oliver 55246

placeholder
Oliver 55 Series safety footwear feature liquid-resistant leather and TECtuff toe and heel bumpers to help prevent cuts and abrasions. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH.Features & Benefits:
  • Liquid-resistant leather.
  • NATUREform steel toe impact protection.
  • PORON XRD metatarsal guard.
  • Qflex Zero, non-metallic puncture protection.
  • Electrical hazard rated.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain, dual-density soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 572° F (300° C).
  • Water Resistance : None
  • Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
  • Outsole Material : Rubber
  • Shoe Gender : Men
  • Shoe Color : Black
  • Upper Material : Leather
  • Overall Height : 6 inch
  • Metatarsal Protection : Yes
  • Steel Toe Protection : Yes
  • Material : Leather
Image
SKU
Description
55246-BLK-090
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-120
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-105
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-140
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-050
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-075
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-095
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-060
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-070
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-080
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-115
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-150
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-085
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-100
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-110
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
55246-BLK-130
Workboot - Mining - 6'' black water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Metatarsal protection - Non-metallic puncture resistant sole - Dual density AT's sole is anti-static and heat resistant.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy