Boots
Oliver 55232
Oliver 55232
Oliver 55 Series safety footwear is constructed with liquid-resistant leather and features TECtuff toe and heel bumpers to help prevent cuts and abrasions. Boots are full lined with padded collar and tongue for wearer comfort. Wheat leather, lace-up, 6 in (150mm). Meets ASTM F2413-11 M I/75 C/75 SD.Features & Benefits:
- Wheat leather, lace-up with lace-locking devise for ease in donning, 6 inch.
- NATUREform steel toe impact protection.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain soling technology combines a soft, shock-absorbing, low-density polyurethane (PU) midsole with a high-density, hard-wearing rubber outsole.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and heat-resistant to temperatures up to 572° F (300° C).
- Upper Material : Leather
- Shoe Color : Wheat
- Shoe Gender : Men
- Overall Height : 6 inch | 150 millimetre
- Outsole Material : Rubber
- Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
- Steel Toe Protection : Yes
- Metatarsal Protection : No
- Material : Leather
Name
Description
File size
170.94 KB
39.84 KB
Image
SKU
Description
55232-TN-075
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-080
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-100
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-150
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-130
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-110
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-060
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-105
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-090
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-140
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-085
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-115
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-070
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-095
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
55232-TN-120
Workboot - 6'' wheat nubuck water resistant leather - Fully lined with padded collar and tongue - Lace-locking device - Dual density AT's sole is anti-static and heat resistant (up to 300 C/572 F) - TECtuff toe & heel bumper and steel toe cap
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now