Boots
Oliver 45675C
Oliver 45675C
Oliver 45 Series safety footwear is constructed with liquid-resistant leather. The Oliver composite toe boots offer high-impact protection and is 40% lighter than traditional steel toe caps for less fatigue when worn all day. Black leather, lace-up, 8 in (200mm). Meets ASTM F2413-11 M I/75 C/75 Mt/75 EH.Features & Benefits:
- Liquid-resistant leather.
- NATUREform composite toe impact protection.
- PORON XRD metatarsal guard.
- SYMPATEX waterproof liner to help keep feet dry.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain, TPU soling technology consists of a lightweight, shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
- Shoe Gender : Men
- Shoe Color : Black
- Shoe Size : Men's Whole 6-15 | Men's Half 7.5 -11.5
- Water Resistance : Waterproof
- Outsole Material : Rubber
- Overall Height : 8 inch | 200 millimetre
- Upper Material : Leather
- Steel Toe Protection : Yes
- Metatarsal Protection : Yes
- Material : Leather
Name
Description
File size
Image
SKU
Description
45675C-BLK-080
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-090
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-140
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-070
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-075
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-085
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-105
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-060
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-100
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-115
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-110
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-095
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-130
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-120
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
45675C-BLK-150
Oliver Workboot - 8'' black leather - Sympatex waterproof liner- Full bellows tongue w/padded comfort collar and tongue - PORON XRD Metatarsal protection - ATs all terrain TPU soling technology is EH rated and heat resistant (up to 130o C/266o F)
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now