Boots
Oliver 45637C
Oliver 45637C
Oliver 45 Series composite toe safety footwear features liquid-resistant leather, non-metallic construction, padded collar and tongue, and COMFORTcushion insole. Brown leather, lace-up, 6 in (150 mm). Meets ASTM F2413-11 M I/75 C/75 EH.Features & Benefits:
- Liquid-resistant leather.
- Composite toe impact protection is 40% lighter than traditional steel toe, for less fatigue when worn all day.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain, TPU soling technology consists of a lightweight, shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
- Shoe Gender : Men
- Outsole Material : TPU
- Shoe Size : Men's Whole 6-14 | Men's Half 7.5 -11.5
- Shoe Color : Brown
- Upper Material : Leather
- Water Resistance : None
- Overall Height : 150 millimetre | 6 inch
- Metatarsal Protection : No
- Material : Leather
Name
Description
File size
Image
SKU
Description
45637C-BRN-060
OLIVER 6 IN LACE UP COMP TOE BRN 6
45637C-BRN-070
OLIVER 6 IN LACE UP COMP TOE BRN 7
45637C-BRN-080
OLIVER 6 IN LACE UP COMP TOE BRN 8
45637C-BRN-130
OLIVER 6 IN LACE UP COMP TOE BRN 13
45637C-BRN-090
OLIVER 6 IN LACE UP COMP TOE BRN 9
45637C-BRN-075
OLIVER 6 IN LACE UP COMP TOE BRN 7.5
45637C-BRN-140
OLIVER 6 IN LACE UP COMP TOE BRN 14
45637C-BRN-085
OLIVER 6 IN LACE UP COMP TOE BRN 8.5
45637C-BRN-120
OLIVER 6 IN LACE UP COMP TOE BRN 12
45637C-BRN-115
OLIVER 6 IN LACE UP COMP TOE BRN 11.5
45637C-BRN-110
OLIVER 6 IN LACE UP COMP TOE BRN 11
45637C-BRN-100
OLIVER 6 IN LACE UP COMP TOE BRN 10
45637C-BRN-105
OLIVER 6 IN LACE UP COMP TOE BRN 10.5
45637C-BRN-095
OLIVER 6 IN LACE UP COMP TOE BRN 9.5
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now