Check icon

Success

Your request has been successfully submitted.

Boots

Oliver 42646

Oliver 42646

Oliver 42646_5
Oliver 42 Series non-safety toe footwear features liquid-resistant leather, non-metallic construction, padded collar and tongue, and COMFORTcushion insole. Black leather, lace-up, 6 in (150 mm). Meets ASTM F2413-11 EH.Features & Benefits:
  • Liquid-resistant leather.
  • NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
  • All-terrain, TPU soling technology consists of a lightweight, shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
  • Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
  • Shoe Size : Men's Whole 6-14 | Men's Half 7.5 -11.5
  • Upper Material : Leather
  • Shoe Color : Black
  • Water Resistance : None
  • Overall Height : 6 inch | 150 millimetre
  • Shoe Gender : Men
  • Outsole Material : Rubber
  • Insole Material : COMFORT cushion
  • Metatarsal Protection : No
  • Material : Leather
Image
SKU
Description
42646-BLK-100
OLIVER 6 IN LACE UP WORK BOOT BLK 10
42646-BLK-090
OLIVER 6 IN LACE UP WORK BOOT BLK 9
42646-BLK-060
OLIVER 6 IN LACE UP WORK BOOT BLK 6
42646-BLK-070
OLIVER 6 IN LACE UP WORK BOOT BLK 7
42646-BLK-080
OLIVER 6 IN LACE UP WORK BOOT BLK 8
42646-BLK-095
OLIVER 6 IN LACE UP WORK BOOT BLK 9.5
42646-BLK-085
OLIVER 6 IN LACE UP WORK BOOT BLK 8.5
42646-BLK-105
OLIVER 6 IN LACE UP WORK BOOT BLK 10.5
42646-BLK-130
OLIVER 6 IN LACE UP WORK BOOT BLK 13
42646-BLK-115
OLIVER 6 IN LACE UP WORK BOOT BLK 11.5
42646-BLK-140
OLIVER 6 IN LACE UP WORK BOOT BLK 14
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now