Boots
Oliver 42637
Oliver 42637
Oliver 42 Series non-safety toe footwear features liquid-resistant leather, non-metallic construction, padded collar and tongue, and COMFORTcushion insole. Brown leather, lace-up, 6 in (150 mm). Meets ASTM F2413-11 EH.Features & Benefits:
- Liquid-resistant leather.
- NANOlite and COMFORTcushion technology to help reduce leg fatigue and enhance comfort.
- All-terrain, TPU soling technology consists of a lightweight, shock absorbing low-density PU (polyurethane) midsole cushions the foot with each step for excellent comfort.
- Oliver outsole design is slip-resistant to help prevent worker slips and falls and is heat-resistant to temperatures up to 266° F (130° C).
- Insole Material : COMFORT cushion
- Shoe Size : Men's Whole 6-14 | Men's Half 7.5 -11.5
- Shoe Color : Brown
- Shoe Gender : Men
- Overall Height : 6 inch | 150 millimetre
- Water Resistance : None
- Outsole Material : Rubber
- Upper Material : Leather
- Metatarsal Protection : No
- Material : Leather
Name
Description
File size
Image
SKU
Description
42637-BRN-090
OLIVER 6 IN LACE UP WORK BOOT BRN 9
42637-BRN-140
OLIVER 6 IN LACE UP WORK BOOT BRN 14
42637-BRN-120
OLIVER 6 IN LACE UP WORK BOOT BRN 12
42637-BRN-110
OLIVER 6 IN LACE UP WORK BOOT BRN 11
42637-BRN-060
OLIVER 6 IN LACE UP WORK BOOT BRN 6
42637-BRN-085
OLIVER 6 IN LACE UP WORK BOOT BRN 8.5
42637-BRN-095
OLIVER 6 IN LACE UP WORK BOOT BRN 9.5
42637-BRN-075
OLIVER 6 IN LACE UP WORK BOOT BRN 7.5
42637-BRN-080
OLIVER 6 IN LACE UP WORK BOOT BRN 8
42637-BRN-100
OLIVER 6 IN LACE UP WORK BOOT BRN 10
42637-BRN-130
OLIVER 6 IN LACE UP WORK BOOT BRN 13
42637-BRN-070
OLIVER 6 IN LACE UP WORK BOOT BRN 7
42637-BRN-115
OLIVER 6 IN LACE UP WORK BOOT BRN 11.5
42637-BRN-105
OLIVER 6 IN LACE UP WORK BOOT BRN 10.5
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now