Boots
Oliver 22205
Oliver 22205
The Oliver PVC Gumboot is an injection molded, seamless boot that provides 100% waterproof protection. The PVC compound is soft and pliable for outstanding flexibility for greater worker comfort. The Gumboot features a NANOlite footbed and NATUREform toe caps for a wider profile shape. Meets ASTM F2413-11 M I/75 C/75 Mt/75 PR EH.Features & Benefits:
- PVC injection-molded, waterproof work boot.
- NATUREform steel toe impact protection.
- METprotect internal metatarsal impact protection.
- Steelflex steel midsole puncture protection.
- SYMPATEX waterproof liner to help keep feet dry.
- NANOlite and COMFORTcushion technology to enhance comfort and to help reduce leg fatigue.
- Heavy duty PVC/Nitrile compound with an extra deep tread for greater stability and grip on uneven and loose surfaces.
- Outsole is heat-resistant to 266° F (130° C) and provides excellent slip and abrasion resistance, and resistant to solvents, mild acids, alkalis, oils and fats.
- Shoe Color : Green
- Shoe Gender : Men
- Overall Height : 16 inch
- Upper Material : PVC
- Shoe Size : Men's 6-14
- Outsole Material : PVC | Nitrile
- Water Resistance : Waterproof
- Metatarsal Protection : Yes
- Steel Toe Protection : Yes
- Material : PVC
Name
Description
File size
Image
SKU
Description
22205-GRY-070
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-120
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-140
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-060
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-080
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-130
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-110
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-100
Gumboot, steel midsole, metprotect metatarsal protection
22205-GRY-090
Gumboot, steel midsole, metprotect metatarsal protection
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now